(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SPF Series Crimp Terminal - Blade, Quick-Disconnect, Bare, Plug【100 Pieces Per Package】

SPF Series Crimp Terminal - Blade, Quick-Disconnect, Bare, Plug
  • Volume Discount

This is a plate-type compressed terminal that is reliable, made in Japan and of high quality.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
SPF-1S
SPF-2L
SPF-2S
SPF-1229
SPF-12210
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Applicable wire size
(AWG)
Dimension (B)
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-1.73.413.522 to 162.8

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.34.21716 to 143.1

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-2.34.213.516 to 142.8

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.73.413.522 to 162.2

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

101.73.41522 to 162.2

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape Plate type Insulation material Vinyl
Maximum Operating Temperature(℃) 75 Insulation body shape VSP type

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.