(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Ferrules, Insulated, Two Wire Insertion【100-500 Pieces Per Package】

Crimp Terminal - Ferrules, Insulated, Two Wire Insertion
  • Volume Discount

Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20- 6), DIN 46228 compliant)

[Features]
· Ferrule for connecting 2 wires (wire range: 0.5 to 16 mm2 (AWG20-6), DIN46228 compliant)

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
9004750000
9004770000
9037200000
9037240000
9037290000
9037300000
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
AWG size
(AWG)
Color (color) Model Applicable wire size
(mm2)
Packing Type Number with packs
(Piece)
Sleeve length L2
(mm)
Wire coating internal diameter A (for 2-wire insertion)
(mm)
Wire coating internal diameter B (for 2-wire insertion)
(mm)
Coating peel length
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.26.5 x 3.62016[Others] BlackH1,5/20D SW ZH SV1.55 series each bag10012.06.53.615.0

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.75.5 x 31718[Others] GrayH0,75/17D ZH GR SV0.755 series each bag10010.05.53.013.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.45 x 31420[Others] OrangeH0,5/14 ZH OR0.5Loose pack5008.05.03.011.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

101.75.5 x 31618[White] WhiteH0,75/16 ZH W0.75Loose pack50010.05.53.013.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.26.5 x 3.61616RedH1,5/16 ZH R1.5Loose pack5008.26.53.611.0

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

102.26.5 x 3.62016RedH1,5/20 ZH R1.5Loose pack50012.06.53.615.0

Loading...

  1. 1

Basic Information

Type Crimp terminal with cover Shape Sleeve Representative standards CSA
Number of wires inserted For 2 wire insertion Material Copper (tin plating)/Polypropylene Sleeve thickness S1(mm) 0.15
Insulation thickness S2(mm) 0.3 Maximum Operating Temperature(℃) 105

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.