(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Branch Connection Terminal【1,000 Pieces Per Package】

Branch Connection Terminal
  • Volume Discount

Three-way branch connection terminal

(i)Caution

PDF

Part Number

Configured Part Number is shown.

63V

 
Part Number
63V
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Insertion Type Connector Shape Branch type Outer diameter B(mm) 6.9
Overall length C(mm) 18.85 Number in pack 1000

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.