(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
ELPA 180° swing plug. Tracking resistant cover.
Part Number |
---|
W-1511NB(W) |
W-1512NB(W) |
W-1513NB(W) |
W-1515NB(W) |
Loading...
Plug Shape | A-2 swing plug | Socket Shape | A-2 socket | Number of Outlets / Split Outlets | 1 |
---|---|---|---|---|---|
Function | Tracking prevention | Color | White | Rated Current(A) | 15 |
Rated Voltage(V) | 125 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy