(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Cord - Foot Switch

Extension Cord - Foot Switch
  • Volume Discount

[Features]
ELPA Extension cord that can be operated by foot to turn electrical equipment in remote locations ON/OFF. With dust-resistant door and tracking resistant cover.

Part Number

Configured Part Number is shown.

WFS-200B(W)

Part Number
WFS-200B(W)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

14 Days or more

10

Loading...

  1. 1

Basic Information

Plug Shape A-2 Socket Shape A-2 socket Number of Outlets / Split Outlets 1
Switch Model Foot Cable Length(m) 2 Plug Angle (Direction for Pulling out from the Front) Straight
Function Tracking prevention / Dust protection Color Black Rated Current(A) 15
Rated Voltage(V) 125

Please check the type/dimensions/specifications of the part WFS-200B(W) in the Extension Cord - Foot Switch series.

Additional Products in this Category

Tech Support