(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Cord - Extension Cord with Switch

Extension Cord - Extension Cord with Switch
  • Volume Discount

[Features]
ELPA 180° swing plug. Tracking resistant cover. An LED is illuminated when the switch is turned ON, allowing the user to tell if the cord is in use at a glance. Circular cord does not break easily.

Part Number

Configured Part Number is shown.

Part Number
W-S1005B(W)
W-S1010B(W)
W-S1020B(W)
W-S1030B(W)
W-S1050B(W)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable Length
(m)
1 Piece(s)Available

8 Days or more

100.5
1 Piece(s)Available

8 Days or more

101
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

8 Days or more

105

Loading...

  1. 1

Basic Information

Plug Shape A-2 swing plug Socket Shape A-2 socket Number of Outlets / Split Outlets 1
Switch Model With batch concentration lamp Function Tracking prevention Color White
Rated Current(A) 15 Rated Voltage(V) 125

Additional Products in this Category

Tech Support