(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Power Strip, 3 Outlets, with 1SW Dust Blocker

Power Strip, 3 Outlets, with 1SW Dust Blocker
  • Volume Discount

[Features]
ELPA standard: AC125V 15A. Total: up to 1,500 W. Operating temperature range: -10°C to 40°C. Number of outlets: 3. For indoor use only with convenient switch anti-dust shutter.

Part Number

Configured Part Number is shown.

Part Number
WBS-T3010B(W)
WBS-T3020B(W)
WBS-T3030B(W)
WBS-T3050B(W)
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable length
(m)
1 Piece(s)Available

14 Days or more

101
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

103
1 Piece(s)Available

14 Days or more

105
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable length
(m)

Loading...

  1. 1

Basic Information

Plug shape A-2 swing plug Socket shape A-2 socket Number of Insertion Openings/Split Openings 3
Switch Type Batch concentration type Functions Tracking prevention / Dust protection Color White
Rated current(A) 15 Rated voltage(V) 125

Additional Products in this Category

Tech Support