(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

AC Cord - with One-End 2P, Uses Oval-Shaped Cord

AC Cord - with One-End 2P, Uses Oval-Shaped Cord
  • Volume Discount

[Features]
ELPA oval-shaped cord with 2P plug on one end. Used mainly for repairing the electric cord of small, indoor electrical appliances of AC 125 V or less, and for extending or repairing table power strip.

Part Number

Configured Part Number is shown.

PCK-3H

Part Number
PCK-3H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Plug shape A-2 Cable length(m) 3 Plug angle (draw direction at front position) Straight
Color White Rated current(A) 7 Rated voltage(V) 125
Cable type Oval cord Terminal shape Cut off one end AC cord Straight
Number of cores 2

Please check the type/dimensions/specifications of the part PCK-3H in the AC Cord - with One-End 2P, Uses Oval-Shaped Cord series.

Additional Products in this Category

Tech Support