(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A Molex product that delivers excellent connection reliability and a low input force. Achieves secure mating with a pleasant “click”. Straight type (Mating housing: 502578)
Part Number |
---|
503159-0210 |
503159-0310 |
503159-0410 |
503159-0510 |
503159-0610 |
503159-0710 |
503159-0910 |
503159-1010 |
503159-1110 |
503159-1210 |
503159-1310 |
503159-1410 |
503159-1510 |
Loading...
Connector Shape | Square | Connector Series Initials | Number | Application | For PCB |
---|---|---|---|---|---|
Allowable Current(A) | 2 | Allowable Voltage(V) | 100 | Pitch(mm) | 1.50 |
Row number | 1 | Mating lock | Present | Color | Beige |
Mating partner | 502578, 502579 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy