(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CLIK-MateTM Wire-to-Circuit Board Angle Type(503175)

CLIK-Mate<sup>TM</sup> Wire-to-Circuit Board Angle Type(503175)
  • Volume Discount

[Features]
• A Molex product that delivers excellent connection reliability with a low input force.
• With a satisfying “click”, realizes a secure right-angle fitting (fitting housing: 502578).

PDF

Part Number

Configured Part Number is shown.

 
Part Number
503175-0210
503175-0310
503175-0410
503175-0510
503175-0610
503175-0710
503175-0810
503175-0910
503175-1010
503175-1110
503175-1210
503175-1310
503175-1410
503175-1510
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of cores
1 Piece(s)Available

8 Days or more

2
1 Piece(s)Available

8 Days or more

3
1 Piece(s)Available

6 Days or more

4
1 Piece(s)Available

6 Days or more

5
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

8 Days or more

7
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

9
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

6 Days or more

11
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

8 Days or more

14
1 Piece(s)Available

8 Days or more

15

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Application For PCB
Allowable Current(A) 2 Allowable Voltage(V) 100 Pitch(mm) 1.50
Row number 1 Mating lock Present Color Beige
Mating partner 502578, 502579

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.