(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Wire to Wire Terminal, 6.5mm Pitch, 50597 Series (Part Numbers)

Contacts - Wire to Wire Terminal, 6.5mm Pitch, 50597 Series
  • Volume Discount

[Features]
•Molex terminals are completely protected by the housing's insulation wall (compatible housings: 51138 and 51142).
· Core wire sizes: AWG #16 through #22.
· Coating outer diameter: ∅ 2.0 - 3.3 mm.
· Strip length: 2.7 - 3.3 mm.

PDF

Part Number

Configured Part Number is shown.

50597-8000

 
Part Number
50597-8000
Part NumberMinimum order quantityVolume DiscountDays to Ship
3,000 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Wire connection method Crimp
Applicable housing 51138, 51142 Applicable size AWG 16 to 22 Terminal shape Chain
Mating partner 50599-50600 Applicable wire coating outer diameter(mm) 2.5, 3.3

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.