(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

3.50-mm Pitch Wire-to-Board Wafer Straights (53258)

3.50-mm Pitch Wire-to-Board Wafer Straights (53258)
  • Volume Discount

[Features]
· Molex wire-to-board connector.
•Straight type (fits housing 51067).
· Number of leads: 2 to 15 leads.
•Phosphor bronze: 53258-30.
•Brass: 53258-29.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
53258-0229
53258-0329
53258-0529
53258-0629
53258-0729
53258-0829
53258-0929
53258-1029
53258-1229
53258-1329
53258-1429
53258-1529
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

6 Days or more

-2
1 Piece(s)Available

6 Days or more

-3
1 Piece(s)Available

6 Days or more

-5
1 Piece(s)Available

6 Days or more

-6
1 Piece(s)Available

6 Days or more

-7
1 Piece(s)Available

6 Days or more

-8
1 Piece(s)Available

6 Days or more

-9
1 Piece(s)Available

6 Days or more

-10
1 Piece(s)Available

8 Days or more

-12
1 Piece(s)Available

8 Days or more

1013
1 Piece(s)Available

8 Days or more

1014
1 Piece(s)Available

8 Days or more

1015

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Application For PCB
Allowable Current(A) 5.5 Allowable Voltage(V) 250 Representative standards UL / TUV
Pitch(mm) 3.50 Row number 1 Mating lock Present
Mating partner 51067 Other properties Flame retardant

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.