(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wire to Wire Relay Plug Housing with 3.30 mm Pitch (51346)

Wire to Wire Relay Plug Housing with 3.30 mm Pitch (51346)
  • Volume Discount

[Features]
· This positive lock made by Molex supports retainers (compatible terminal: 56265, mating housing: 51347, compatible retainer: 51348).
· Number of electrodes: 4 to 12 electrodes.

Part Number

Configured Part Number is shown.

51346-0200

Part Number
51346-0200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Number of cores 2 Application Cable connection Allowable Current(A) 4
Pitch(mm) 3.30 Row number 1 Color Natural
Conforming terminal 51348, 56265 Mating partner 51347-0200

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.