(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

2.5mm Board-in Connector Housing (51015) (51015-0300)

2.5mm Board-in Connector Housing (51015) 51015-0300
  • Volume Discount

[Features]
· Molex wire mounted directly to the board (compatible with 51035 series housings (Applicable terminal: 50034).
· Number of leads: 2 to 15 leads.
•Low-profile type.

PDF

Part Number

Configured Part Number is shown.

51015-0300

 
Part Number
51015-0300
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

103

Loading...

  1. 1

Basic Information

Connector Shape Square Connector Series Initials Number Applicable pin/contact Male (plug)
Application Cable connection Pitch(mm) 2.00 Row number 1
Color Natural Conforming terminal 50034

Please check the type/dimensions/specifications of the part 51015-0300 in the 2.5mm Board-in Connector Housing (51015) series.

Products like this...

Part Number
51015-0200
51015-0400
51015-0500
51015-0600
51015-0700
51015-0800
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
1 Piece(s)Available

8 Days or more

102
1 Piece(s)Available

8 Days or more

104
1 Piece(s)Available

8 Days or more

-5
1 Piece(s)Available

8 Days or more

-6
1 Piece(s)Available

8 Days or more

107
1 Piece(s)Available

8 Days or more

-8

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.