(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Wire to Wire Connector, 2.0mm Pitch, 50013 Series

Contacts - Wire to Wire Connector, 2.0mm Pitch, 50013 Series
  • Volume Discount

[Features]
•Single-row Molex connector with few terminals (compatible housing 51005). Core wire sizes: AWG #24 through #28. Coating outer diameter: ∅ 0.9 to 1.15 mm.
· Strip length: 1.7 to 2.3 mm

PDF

Part Number

Configured Part Number is shown.

50013-8100

 
Part Number
50013-8100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

6 Days or more

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) 2
Allowable Voltage(V) 125 Wire connection method Crimp Applicable housing 51005
Applicable size AWG 24 to 28 Terminal shape Individual Mating partner 50012
Applicable wire coating outer diameter(mm) 1.15

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.