(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Rotary Opening and Closing Style New Mechanism Aluminum Box with Excellent workability
● Aluminum Frame Attachment is Possible for the Bottom Side 4-Point Fixing Holes
Part Number
Enter Part Number
To confirm with applicable discounts and Days to ship, please quote.
Part Number | Switch Mounting Holes | Length (L) mm |
Material | Surface Treatment | Side Plate | Weight Approx. g |
||
Without Bottom Side 4-Point anchoring Holes |
With Bottom Side 4-Point anchoring Holes |
Number of Holes | Ø | |||||
AXM001 | AXMH001 | - | - | 85 | Aluminum Extruded Material A6063S-T5 Plate Thickness 1.3mm |
White Anodized Matte |
ABS Resin Ø21 With Knock Out Hole Processing Gray |
142 |
AXM002 | - | - | - | 145 | 206 | |||
AXM003 | - | - | - | 195 | 271 | |||
AXM111 | AXMH111 | 1 | Ø16 | 85 | 141 | |||
AXM121 | AXMH121 | Ø22 | 140 | |||||
AXM212 | AXMH212 | 2 | Ø16 | 145 | 204 | |||
AXM222 | AXMH222 | Ø22 | 202 | |||||
AXM313 | AXMH313 | 3 | Ø16 | 195 | 268 | |||
AXM323 | AXMH323 | Ø22 | 265 |
Optional Items at Extra Charge | Symbol |
Rubber Feet (10-piece Pack) | F |
Nameplate (EMERGENCY STOP) Mounting Ø16 | DA1 |
Nameplate (EMERGENCY STOP) Mounting Ø16 | DB1 |
Nameplate (EMERGENCY STOP) Mounting Ø22 | DA2 |
Nameplate (EMERGENCY STOP) Mounting Ø22 | DB2 |
Nameplate (EMERGENCY STOP) Mounting Ø30 | DA3 |
Nameplate (EMERGENCY STOP) Mounting Ø30 | DB3 |
< Cable Sets >
Optional Items at Extra Charge | Symbol | Cable Length |
Cable 2-Core, Cable Ground 0A-W-1606 | CB1 | 0.5 ~ 15 (m) |
Cable 4-Core, Cable Ground 0A-W-1606 | CB2 | |
Cable 8-Core, Cable Ground 0A-W-1609 | CB3 | |
Cable 12-Core, Cable Ground 0A-W-1611 | CB4 |
*Reverse side of side resin cap
Caps have grooves cut into them for easy opening of holes.
FA Switch Box
FA Switch Box Selection Guide / Common Specifications
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy