(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push Button Switch Non-lock P Series (Part Numbers)

Push Button Switch Non-lock P Series
  • Volume Discount

Screw mounted push-button switch with easy operation.
[Features]
· Abundant variations (round, square, oblong).
[Applications]
· Variable applications.

Part Number

Configured Part Number is shown.

DS-463-K

Part Number
DS-463-K
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Type Non-illumination type push-button Shape Circular Contact configuration (pushbutton) SPST
Mounting hole Φ 10 Push button operation Lock free Button color Black
Ampacity @ 125 VAC(A) 3 Ampacity @ 250 VAC(A) 1 Switch characteristics OFF-(ON)
Frame color Black molded

Please check the type/dimensions/specifications of the part DS-463-K in the Push Button Switch Non-lock P Series series.

Additional Products in this Category

Tech Support