(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screw mounted push-button switch with easy operation.
[Features]
· Abundant variations (round, square, oblong).
[Applications]
· Variable applications.
Type | Non-illumination type push-button | Shape | Circular | Contact configuration (pushbutton) | SPST |
---|---|---|---|---|---|
Mounting hole | Φ 10 | Push button operation | Self-locking | Button color | Red |
Ampacity @ 125 VAC(A) | 3 | Ampacity @ 250 VAC(A) | 1 | Switch characteristics | OFF-ON |
Frame color | Black molded |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy