(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Push Button Switch Alternate (Part Numbers)

Push Button Switch Alternate
  • Volume Discount

A variety of push button switches.
[Features]
· Excellent operation feeling with light operation force.
[Applications]
· Variable applications.

Part Number

Configured Part Number is shown.

Part Number
DS-195-K
DS-196-R
DS-256-K
DS-409-K
MS-666K
Part NumberMinimum order quantityVolume DiscountDays to Ship Contact configuration (pushbutton) Terminal shape Mounting hole Button color Ampacity @ 125 VAC
(A)
Ampacity @ 30 VDC
(A)
Switch characteristics Button tip
1 Piece(s)Available

6 Days or more

SPST-Φ 6Black3-OFF-ON-
1 Piece(s)Available

6 Days or more

SPDT-Φ 6Red3-ON-ON-
1 Piece(s)Available

6 Days or more

SPST-Φ 10-3-OFF-ONBlack
1 Piece(s)Available

6 Days or more

SPDT-Φ 8Black3-ON-ON-
100 Piece(s)Available

6 Days or more

SPSTPC terminal---0.5OFF-ON-

Loading...

  1. 1

Basic Information

Type Non-illumination type push-button Shape Circular Push button operation Alternate

Additional Products in this Category

Tech Support