(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

EDK AC Inlet P-Series

Part Number

Configured Part Number is shown.

Part Number
AC-P01CF01
AC-P03CS05
AC-PF02-F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated Current
(A)
Representative Standard Length
(mm)
Width
(mm)
Thickness
(mm)
1 Piece(s)Available

8 Days or more

1015UL / CCC / CSA22.54832.9
1 Piece(s)Available

8 Days or more

1015UL / CCC / CSA243632.9
100 Piece(s)Available

6 Days or more

-6.3UL / CSA375034.5
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSRated Current
(A)
Representative Standard Length
(mm)
Width
(mm)
Thickness
(mm)

Loading...

  1. 1

Basic Information

Type Inlet / Plugs Shape Others Rated Voltage(V) 250
With or Without NEMA Standard N/A

Additional Products in this Category

Tech Support