(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Heat Shrink Tube (heat resistance: 200°C)

Heat Shrink Tube (heat resistance: 200°C)
  • Volume Discount

This is a heat shrink tube that is heat resistant up to 200℃.

[Features]
·This heat shrink tube is heat resistant up to 200℃, and also has excellent flexibility.
·Shrink ratio 2:1.
·It also has excellent chemical resistance, so it is optimal for use in high temperature environments where solvents and other materials are used.
·This is an ultra-flexible tube that never cracks even in high temperature and low temperature environments.
·This product is equivalent to SAE-AMS-DTL-23053/13 tubes.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
VL-3.2-1
VL-3.2-5
VL-3.2-10
VL-4.8-1
VL-4.8-5
VL-4.8-10
VL-6.4-1
VL-6.4-5
VL-6.4-10
VL-9.5-1
VL-9.5-5
VL-9.5-10
VL-12.7-1
VL-12.7-5
VL-12.7-10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter (before contraction)
(mm)
Wall Thickness (after shrinking)
(mm)
Shrinkage factor Tube length
(mm)
5 Piece(s)Available

7 Days or more

103.20.762:1 to less than 3:11000
1 Piece(s)Available

8 Days or more

103.20.762:1 to less than 3:15000
1 Piece(s)Available

8 Days or more

103.20.762:1 to less than 3:110000
1 Piece(s)Available

8 Days or more

104.80.92:1 to less than 3:11000
1 Piece(s)Available

8 Days or more

-4.80.92:1 to less than 3:15000
1 Piece(s)Available

8 Days or more

104.80.92:1 to less than 3:110000
5 Piece(s)Available

7 Days or more

106.40.92:1 to less than 3:11000
1 Piece(s)Available

8 Days or more

106.40.92:1 to less than 3:15000
1 Piece(s)Available

8 Days or more

106.40.92:1 to less than 3:110000
5 Piece(s)Available

7 Days or more

-9.50.9less than 2:11000
1 Piece(s)Available

11 Days or more

109.50.9less than 2:15000
1 Piece(s)Available

11 Days or more

109.50.9less than 2:110000
5 Piece(s)Available

6 Days or more

-12.71.1less than 2:11000
1 Piece(s)Available

8 Days or more

1012.71.1less than 2:15000
1 Piece(s)Available

8 Days or more

1012.71.1less than 2:110000

Loading...

  1. 1

Basic Information

Material Fluorine elastomer Color Black Flame retardant Present
Adhesive None Special function/application Heat resistant / Chemical resistant Representative standards UL
Other properties UV Other standards MIL

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.