(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HOS tube heat-shrink tubing (for high voltage)

HOS tube heat-shrink tubing (for high voltage)
  • Volume Discount

[Features]
· Thick bus bar tube.
· Made of a halogen-free polyolefin that has undergone a special cross-linking process.
· Provides high tracking capability and arc resistance.
· Use to improve the insulation properties of substations and current switching equipment.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
HOS-25
HOS-30
HOS-40
HOS-50
HOS-75
HOS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSInternal diameter (before contraction)
(mm)
1 Piece(s)Available

8 Days or more

1025
1 Piece(s)Available

8 Days or more

1030
1 Piece(s)Available

8 Days or more

1040
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1075
1 Piece(s)Available

8 Days or more

10100

Loading...

  1. 1

Basic Information

Wall Thickness (after shrinking)(mm) 2 Shrinkage factor 2:1 to less than 3:1 Material Polyolefin
Color Red, brown Flame retardant None Adhesive None
Tube length(mm) 2000 Features Vehicle combustion test

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.