(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

CL07 Series Housing【10 Pieces Per Package】

CL07 Series Housing
  • Volume Discount

A 5.8 mm pitch waterproof connector capable of handling large currents (max 10A). Three types of waterproof packing are available, providing waterproofing in a variety of sheath sizes. Waterproof packing required (sold separately). Parts with 3 cores or less (CL07D series) are waterproof; parts with 4 cores or more (CL07A series) are drip-proof.

[Features]
· A drip-proof connector used in environments where mist or droplets form on wires in refrigerated showcases, water heaters, etc.
· Stable contacts provide for superior mechanical and electrical performance.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CL07A04F
CL07A04M
CL07A06F
CL07A06M
CL07D02A
CL07D02M
CL07D03A
CL07D03M
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship A/B/C Applicable pin/contact Number of cores Allowable Current
(A)

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] OthersFemale (socket)45

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] OthersMale (plug)45

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] OthersFemale (socket)65

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] OthersMale (plug)65

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] CL07DFemale (socket)210

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] CL07DMale (plug)210

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] CL07DFemale (socket)310

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] CL07DMale (plug)310

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials A/B/C Application Cable-to-cable
Allowable Voltage(V) 300 Wire connection method Crimp Connection direction Straight
IP Rating Present Removal method Others

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.