(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Low-Flex Automation Cable - 600 V, 16 AWG, PVC Sheath, BR-VCT-SSD Series

Low-Flex Automation Cable - 600 V, 16 AWG, PVC Sheath, BR-VCT-SSD Series
  • Volume Discount

[Features]
• The cable and wire are integrated, offering excellent durability and easy installation.
• Excellent heat, and oil resistance.
• The conductor consists of fine wires, resulting in a highly flexible cable with superior bending durability.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BR-VCT-SSD 4X1.25SQ-1
BR-VCT-SSD 4X1.25SQ-2
BR-VCT-SSD 4X1.25SQ-3
BR-VCT-SSD 4X1.25SQ-4
BR-VCT-SSD 4X1.25SQ-5
BR-VCT-SSD 4X1.25SQ-6
BR-VCT-SSD 4X1.25SQ-7
BR-VCT-SSD 4X1.25SQ-8
BR-VCT-SSD 4X1.25SQ-9
BR-VCT-SSD 4X1.25SQ-10
BR-VCT-SSD 4X1.25SQ-11
BR-VCT-SSD 4X1.25SQ-12
BR-VCT-SSD 4X1.25SQ-13
BR-VCT-SSD 4X1.25SQ-14
BR-VCT-SSD 4X1.25SQ-15
BR-VCT-SSD 4X1.25SQ-16
BR-VCT-SSD 4X1.25SQ-17
BR-VCT-SSD 4X1.25SQ-18
BR-VCT-SSD 4X1.25SQ-19
BR-VCT-SSD 4X1.25SQ-20
BR-VCT-SSD 4X1.25SQ-21
BR-VCT-SSD 4X1.25SQ-22
BR-VCT-SSD 4X1.25SQ-23
BR-VCT-SSD 4X1.25SQ-24
BR-VCT-SSD 4X1.25SQ-25
BR-VCT-SSD 4X1.25SQ-26
BR-VCT-SSD 4X1.25SQ-27
BR-VCT-SSD 4X1.25SQ-28
BR-VCT-SSD 4X1.25SQ-29
BR-VCT-SSD 4X1.25SQ-30
BR-VCT-SSD 4X1.25SQ-31
BR-VCT-SSD 4X1.25SQ-32
BR-VCT-SSD 4X1.25SQ-33
BR-VCT-SSD 4X1.25SQ-34
BR-VCT-SSD 4X1.25SQ-35
BR-VCT-SSD 4X1.25SQ-36
BR-VCT-SSD 4X1.25SQ-37
BR-VCT-SSD 4X1.25SQ-38
BR-VCT-SSD 4X1.25SQ-39
BR-VCT-SSD 4X1.25SQ-40
BR-VCT-SSD 4X1.25SQ-41
BR-VCT-SSD 4X1.25SQ-42
BR-VCT-SSD 4X1.25SQ-43
BR-VCT-SSD 4X1.25SQ-44
BR-VCT-SSD 4X1.25SQ-45
BR-VCT-SSD 4X1.25SQ-46
BR-VCT-SSD 4X1.25SQ-47
BR-VCT-SSD 4X1.25SQ-48
BR-VCT-SSD 4X1.25SQ-49
BR-VCT-SSD 4X1.25SQ-50
BR-VCT-SSD 4X1.25SQ-51
BR-VCT-SSD 4X1.25SQ-52
BR-VCT-SSD 4X1.25SQ-53
BR-VCT-SSD 4X1.25SQ-54
BR-VCT-SSD 4X1.25SQ-55
BR-VCT-SSD 4X1.25SQ-56
BR-VCT-SSD 4X1.25SQ-57
BR-VCT-SSD 4X1.25SQ-58
BR-VCT-SSD 4X1.25SQ-59
BR-VCT-SSD 4X1.25SQ-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTotal length
(m)
Number of cores
(Core)
Finished outer diameter
(mm)
1 Piece(s)Available

8 Days or more

-1411.1X17.6
1 Piece(s)Available

8 Days or more

-2411.1X17.6
1 Piece(s)Available

8 Days or more

-3411.1X17.6
1 Piece(s)Available

8 Days or more

-4411.1X17.6
1 Piece(s)Available

8 Days or more

-5411.1X17.6
1 Piece(s)Available

8 Days or more

-6411.1X17.6
1 Piece(s)Available

8 Days or more

-7411.1X17.6
1 Piece(s)Available

8 Days or more

-8411.1X17.6
1 Piece(s)Available

8 Days or more

-9411.1X17.6
1 Piece(s)Available

8 Days or more

-10411.1X17.6
1 Piece(s)Available

8 Days or more

-11411.1X17.6
1 Piece(s)Available

8 Days or more

-12411.1X17.6
1 Piece(s)Available

8 Days or more

-13411.1X17.6
1 Piece(s)Available

8 Days or more

-14411.1X17.6
1 Piece(s)Available

8 Days or more

-15411.1X17.6
1 Piece(s)Available

8 Days or more

-16411.1X17.6
1 Piece(s)Available

8 Days or more

-17411.1X17.6
1 Piece(s)Available

8 Days or more

-18411.1X17.6
1 Piece(s)Available

8 Days or more

-19411.1X17.6
1 Piece(s)Available

8 Days or more

-20411.1X17.6
1 Piece(s)Available

8 Days or more

-21411.1X17.6
1 Piece(s)Available

8 Days or more

-22411.1X17.6
1 Piece(s)Available

8 Days or more

-23411.1X17.6
1 Piece(s)Available

8 Days or more

-24411.1X17.6
1 Piece(s)Available

8 Days or more

-25411.1X17.6
1 Piece(s)Available

8 Days or more

-26411.1X17.6
1 Piece(s)Available

8 Days or more

-27411.1X17.6
1 Piece(s)Available

8 Days or more

-28411.1X17.6
1 Piece(s)Available

8 Days or more

-29411.1X17.6
1 Piece(s)Available

8 Days or more

-30411.1X17.6
1 Piece(s)Available

8 Days or more

-31411.1X17.6
1 Piece(s)Available

8 Days or more

-32411.1X17.6
1 Piece(s)Available

8 Days or more

-33411.1X17.6
1 Piece(s)Available

8 Days or more

-34411.1X17.6
1 Piece(s)Available

8 Days or more

-35411.1X17.6
1 Piece(s)Available

8 Days or more

-36411.1X17.6
1 Piece(s)Available

8 Days or more

-37411.1X17.6
1 Piece(s)Available

8 Days or more

-38411.1X17.6
1 Piece(s)Available

8 Days or more

-39411.1X17.6
1 Piece(s)Available

8 Days or more

-40411.1X17.6
1 Piece(s)Available

8 Days or more

-41411.1X17.6
1 Piece(s)Available

8 Days or more

-42411.1X17.6
1 Piece(s)Available

8 Days or more

-43411.1X17.6
1 Piece(s)Available

8 Days or more

-44411.1X17.6
1 Piece(s)Available

8 Days or more

-45411.1X17.6
1 Piece(s)Available

8 Days or more

-46411.1X17.6
1 Piece(s)Available

8 Days or more

-47411.1X17.6
1 Piece(s)Available

8 Days or more

-48411.1X17.6
1 Piece(s)Available

8 Days or more

-49411.1X17.6
1 Piece(s)Available

8 Days or more

-50411.1X17.6
1 Piece(s)Available

8 Days or more

-51411.1X17.6
1 Piece(s)Available

8 Days or more

-52411.1X17.6
1 Piece(s)Available

8 Days or more

-53411.1X17.6
1 Piece(s)Available

8 Days or more

-54411.1X17.6
1 Piece(s)Available

8 Days or more

-55411.1X17.6
1 Piece(s)Available

8 Days or more

-56411.1X17.6
1 Piece(s)Available

8 Days or more

-57411.1X17.6
1 Piece(s)Available

8 Days or more

-58411.1X17.6
1 Piece(s)Available

8 Days or more

-59411.1X17.6
1 Piece(s)Available

8 Days or more

-60411.1X17.6

Loading...

Basic Information

Conductor cross section(mm2) 1.25 AWG size(AWG) 16 Rated voltage 600V
Shield None Sheath Characteristic Oil resistance / Heat resistance Sheath Material PVC (heat-resistant, oil-resistant)
Insulation body materials PVC (heat-resistant) Power supply/signal Dual use Number of strands/diameter of strands(Number of units/mm) 112/0.12
Conductor outer diameter(mm) 1.5 Insulation body standard thickness(mm) 0.8 Insulation body outer diameter(mm) 3.1

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.