(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Corrugated, Nylon 66, Waterproof【10-50 Pieces Per Package】

Cable Glands - Corrugated, Nylon 66, Waterproof
  • Volume Discount

This is an IP68 corrugated connection gland that is completely waterproof when combined with an NGN tube.

[Features]
・The perfect seal completely blocks out external water, oil, and dust, protecting cables and internal precision parts.
· For various machinery equipment, vehicles, control systems, movable parts of machinery, motors, internal combinations in distribution boards and control boxes, industrial building, lighting fixtures/equipment, communication equipment, instrumentation, display devices, various plants, and general electrical facilities etc.
· The main unit is inserted in the mounting hole and then either tightened from the backside using a lock nut or secured by twisting the main body into the screw hole on the case side.
・After removing the seal nut and passing it through the corrugated tube side, insert a rubber seal into the corrugated tube.
・Insert the corrugated tube with a rubber seal on the tip into the main body.

If you twist the seal nut into the main body, the corrugated tube will be waterproof.

Part Number

Configured Part Number is shown.

Part Number
N-FGW13-10B
N-FGW17-13B
N-FGW21-15B
N-FGW21-18B
N-FGW21-21B
N-FGW26-28B
N-FGW33-34B
N-FGW42-42B
N-FGW48-48B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Screw size Mounting hole diameter
(mm)
Screw length
(mm)
Ground main body minimum inner diameter
(mm)
Tube maximum diameter
(Φ mm)
Conforming AVC corrugate

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 1/4"G(PF)1/413.5 to 13.99810(NGN-07B) 1/4"

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 3/8"G(PF)3/817 to 17.41010.513(NGN-10B) 5/16"

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 1/2"G(PF)1/221.4 to 21.9101416(NGN-12B) 3/8"

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1/2"G(PF)1/221.4 to 21.9101418.3(NGN-14B) 3/8"

50 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1/2"G(PF)1/221.4 to 21.9101522(NGN-17B) 1/2"

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-G(PF) 3/4"G(PF)3/426.9 to 27.4152028.5(NGN-23B) 3/4"

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10G(PF) 1"G(PF)3/433.8 to 34.4152734.5(NGN-28B) 1"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1 1/4"G(PF)1 1/442.5 to 43.12033.543(NGN-36B) 1 1/4"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1 1/2"G(PF)1 1/248.4 to 49204148(NGN-40B) 1 1/2"

Loading...

  1. 1

Basic Information

Shape Flexible Corrugate Type Screw Standard G (PF) Thread Material Resin
Color Black Protection Function (Environmental Resistance) Waterproof Representative Standard CE
Type Cable Gland Color Black Conforming standards CE
Main body material 66 nylon (UL94 V-2) IP grade IP68/5 atmospheric pressure

Additional Products in this Category

Tech Support