(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable Glands - Corrugated Elbow, Nylon 66, UL94 V-2【10 Pieces Per Package】

Cable Glands - Corrugated Elbow, Nylon 66, UL94 V-2
  • Volume Discount

A non-waterproof 90° elbow type corrugated connecting gland.

[Features]
· Manufactured from nylon 66, this elbow gland fitting has superior resistance to inorganic acids, inorganic alkalis, organic solvents, and oils. This product has UL94V-2 flame retardant performance, prevents intrusion of dust, and protects the cables and internal precision parts.
· For use with various machinery equipment, vehicles, control systems, movable parts of machinery, motors, distribution boards, internal couplings inside control boxes, industrial building, lighting fixtures/equipment, communication equipment, measuring instruments, display devices, various plants, and general electrical installations, etc.
· The main unit inserts into mounting holes and is then either tightened from the reverse side using a lock nut or secured by threading the main body into a threaded hole on the enclosure panel.
· The sealing nut removes to allow the corrugated tube to be fed through it and the internal claw to be slid onto the end of the corrugated tube.
· The corrugated tube is then inserted into the main body with the claw attached on the end.
· The sealing nut is then threaded back onto the main body, securing the corrugated hose inside the fitting.

Part Number

Configured Part Number is shown.

Part Number
N-FGN21-E-15B
N-FGN21-E-18B
N-FGN21-E-21B
N-FGN26-E-26B
N-FGN26-E-28B
N-FGN33-E-34B
N-FGN42-E-42B
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSScrew Size Screw size Mounting hole diameter
(mm)
Screw length
(mm)
Ground main body minimum inner diameter
(mm)
Tube maximum diameter
(Φ mm)
Conforming AVC corrugate

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1/2"G 1/221.4 to 21.9121416(NGN-12B) 3/8"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1/2"G 1/221.4 to 21.9121418.3(NGN-14B) 3/8"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1/2"G 1/221.4 to 21.9151522(NGN-17B) 1/2"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 3/4"G 3/426.9 to 27.4152026.5(NGN-22B) 3/4"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 3/4"G 3/426.9 to 27.4152028.5(NGN-23B) 3/4"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1"G133.8 to 34.4152534.5(NGN-28B) 1"

10 Pieces Per Package

1 Pack(s)Available

14 Days or more

10G(PF) 1 1/4"G 1 1/442.5 to 43.1203343(NGN-36B) 1 1/4"

Loading...

  1. 1

Basic Information

Shape Flexible Corrugate Type Screw Standard G (PF) Thread Material Resin
Color Black Protection Function (Environmental Resistance) Waterproof / Flame Retardance Representative Standard CE
Type Cable Gland Color Black Conforming standards CE
Main body material 66 nylon (UL94 V-2) IP grade IP54 Features Flame retardant

Additional Products in this Category

Tech Support