| 1 Piece(s) | Available |
8 Days or more
| Aluminum Alloy Die-Cast | Basic Type | AC250V/3A | 1c | 24.1 | Waterproof V shape micro switch (metal clad contact) | IPX8 equivalent | Diecast aluminum alloy | Blue Newton | - | SCL-L/SCH-L | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
8 Days or more
| Pbt Resin | Pedal type | DC5 to 30V/100mA | 1a | 9.8 | Waterproof S shape micro switch IP67 | IPX7 | PBT resin | Blue/ivory | EN61058-1 | - | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
8 Days or more
| Pbt Resin | Double type | DC5 to 30V/100mA | 1ax2 | 9.8 | Waterproof S shape micro switch IP67 | IPX7 | PBT resin | Blue/ivory | EN61058-1 | - | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
8 Days or more
| Pbt Resin | Back-pedal type | DC5 to 30V/100mA | 1a | 11 | Waterproof V shape micro switch IP67 | IP28 | PBT resin | Green/gray | EN61058-1 | - | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
8 Days or more
| Pbt Resin | Double type | DC5 to 30V/100mA | 1ax2 | 11 | Waterproof V shape micro switch IP67 | IP28 | PBT resin | Green/gray | EN61058-1 | - | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
16 Days or more
| ABS Resin | Two-step pedal type | Less than AC100 V 3 A DC5 V/1 mA | 2a | 1 step ≥ 15/2 step ≥ 30 | Waterproof V shape micro switch (metal clad contact) | IPX8 equivalent | ABS resin | Gray/gray | - | SCL-S/SCH-S | - | Less than AC100 V 3 A DC5 V/1 mA |
| 1 Piece(s) | Available |
8 Days or more
| Aluminum Alloy Die-Cast | Pedal type | AC250V/3A | 1c | 28.4 | Waterproof V shape micro switch (metal clad contact) | IPX8 equivalent | Diecast aluminum alloy | Blue Newton | - | - | 1200 | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
16 Days or more
| Aluminum Alloy Die-Cast | Pedal type | AC250V/3A | 1c | 28.4 | Waterproof V shape micro switch (metal clad contact) | IPX8 equivalent | Diecast aluminum alloy | Blue Newton | - | - | 980 | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
16 Days or more
| Aluminum Alloy Die-Cast | Pedal type | AC250V/3A | 1c | 28.4 | Waterproof V shape micro switch (metal clad contact) | IPX8 equivalent | Diecast aluminum alloy | Blue Newton | - | - | 1600 | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
8 Days or more
| ABS Resin | 360° type | AC250V/3A | 1a | 8.8 | Waterproof V shape micro switch (metal clad contact) | IP28 | ABS resin | Black | - | SCL-S/SCH-S | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
16 Days or more
| ABS Resin | 360° type | AC250V/3A | 1a | 8.8 | Waterproof V shape micro switch (metal clad contact) | IP28 | ABS resin | Red | - | SCL-S/SCH-S | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
8 Days or more
| ABS Resin / EVA Resin | 360° type | AC250V/3A | 1c | 11.7 | Waterproof V shape micro switch (metal clad contact) | IPX8 equivalent | ABS resin/ethylene-vinyl acetate | Ash | - | SCL-S/SCH-S | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
8 Days or more
| Aluminum Alloy Die-Cast | Back-pedal type | AC250V/3A | 1c | 17 | Waterproof V shape micro switch (metal clad contact) | IPX8 equivalent | Diecast aluminum alloy | Yellow | IEC60601 (footswitch related parts only) | SCL-S/SCH-S | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
| 1 Piece(s) | Available |
8 Days or more
| Aluminum Alloy Die-Cast | Back-pedal type | AC250V/3A | 1c | 29.4 | Waterproof V shape micro switch (metal clad contact) | IPX8 equivalent | Diecast aluminum alloy | Light gray | IEC60601 (footswitch related parts only) | SCL-S/SCH-S | - | 5 mA/6 VDC, 2 mA/12 VDC, 1 mA/24 VDC |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy