(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Industrial Foot Switch without Cover

Industrial Foot Switch without Cover
  • Volume Discount

•Contact Operation: Momentary
•Operating Method (n): 32.3
•Built-in Switch: Z shape micro switch
•Protective Structure: IP50
•Main body: cover Material: Diecast aluminum alloy

PDF

Part Number

Configured Part Number is shown.

SFMP-1

 
Part Number
SFMP-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Material Aluminum Alloy Die-Cast Motion Momentary Waterproof Function Yes
Pattern Pedal type Rated AC250V/10A Contact configuration 1c
Contact operation Momentary Operating method(N) 32.3 Built-in switch Z shape micro switch
Protective structure IP50 Main body: cover materials Diecast aluminum alloy Color Metallic

Please check the type/dimensions/specifications of the part SFMP-1 in the Industrial Foot Switch without Cover series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.