(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact, Round Foot Switch

Compact, Round Foot Switch
  • Volume Discount

•Compatible protection cover: SCL-S/SCH-S
•Rated: AC250V/5A
•Contact Operation: Momentary
•Operating Method (n): 8.8
•Built-in Switch: V shape micro switch

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SFQ-1B
SFQ-1BL
SFQ-1G
SFQ-1M
SFQ-1R
SFQ-1Y
Part NumberMinimum order quantityVolume DiscountDays to Ship Color
1 Piece(s)Available

8 Days or more

Black
1 Piece(s)Available

8 Days or more

Blue
1 Piece(s)Available

8 Days or more

Green
1 Piece(s)Available

8 Days or more

Ivory
1 Piece(s)Available

8 Days or more

Red
1 Piece(s)Available

16 Days or more

Yellow

Loading...

  1. 1

Basic Information

Material ABS Resin Motion Momentary Waterproof Function Yes
Pattern 360° type Rated AC250V/5A Contact configuration 1a
Contact operation Momentary Operating method(N) 8.8 Built-in switch V shape micro switch
Protective structure IP20 Main body: cover materials ABS resin Applicable protection cover SCL-S/SCH-S

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.