(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Enclosures - Aluminum Attachment Base, AWC Series

Enclosures - Aluminum Attachment Base, AWC Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A mounting base used with the AW, AWN, and AWP series.
· Can be mounted on power units, circuit board modules, terminal bases, and other devices by sliding into the body frame.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AWC5-7
AWC5-9
AWC5-11
AWC5-14
AWC7-15
AWC7-20
AWC7-25
AWC8-9
AWC8-12
AWC8-14
AWC8-18
AWC9-10
AWC9-17
AWC9-22
AWC11-11
AWC11-15
AWC11-19
AWC11-24
AWC12-11
AWC12-17
AWC12-22
AWC16-14
AWC16-18
AWC21-17
AWC21-21
AWC21-26
AWC21-31
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
1 Piece(s)Available

9 Days or more

1038.949.2
1 Piece(s)Available

9 Days or more

1038.969.2
1 Piece(s)Available

9 Days or more

1038.994.2
1 Piece(s)Available

9 Days or more

1038.9119.2
1 Piece(s)Available

9 Days or more

1047134
1 Piece(s)Available

9 Days or more

1047184
1 Piece(s)Available

9 Days or more

1047234
1 Piece(s)Available

9 Days or more

1061.874
1 Piece(s)Available

9 Days or more

1061.899
1 Piece(s)Available

9 Days or more

1061.8124
1 Piece(s)Available

9 Days or more

1061.8159
1 Piece(s)Available

9 Days or more

1066.581
1 Piece(s)Available

9 Days or more

1066.5151
1 Piece(s)Available

9 Days or more

1066.5206
1 Piece(s)Available

9 Days or more

1086.590.6
1 Piece(s)Available

9 Days or more

1086.5130.6
1 Piece(s)Available

9 Days or more

1086.5170.6
1 Piece(s)Available

9 Days or more

1086.5220.6
1 Piece(s)Available

9 Days or more

10100.285.6
1 Piece(s)Available

9 Days or more

10100.2160.1
1 Piece(s)Available

9 Days or more

10100.2195.6
1 Piece(s)Available

9 Days or more

10136.5115.6
1 Piece(s)Available

9 Days or more

10136.5155.6
1 Piece(s)Available

9 Days or more

10186.1147.8
1 Piece(s)Available

9 Days or more

10186.1187.8
1 Piece(s)Available

9 Days or more

10186.1237.8
1 Piece(s)Available

8 Days or more

10186.1287.8

Loading...

  1. 1

Basic Information

Use application Control box Material 1050P Aluminum Alloy Installation location Indoor
Color/Surface treatment Silver alumite plating t(mm) 1.5

Additional Products in this Category

Tech Support