(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Enclosures - Aluminum, Flanged, Water/Dust Proof, AW Series

Enclosures - Aluminum, Flanged, Water/Dust Proof, AW Series

Click this image to zoom it.

Move the mouse over the image to zoom

  • Enclosures - Aluminum, Flanged, Water/Dust Proof, AW Series
  • Enclosures - Aluminum, Flanged, Water/Dust Proof, AW Series
  • Enclosures - Aluminum, Flanged, Water/Dust Proof, AW Series
  • Volume Discount

[Features]
▪ It is an aluminum case that has a waterproof and heat dissipation effect of IP67.
· Has flange feet for easy wall mounting.
· An insert groove is included inside the body frame, enabling the board and chassis to be slid in.
· Suitable for outdoor LED power supplie, plasnt control boxes etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AW5-4-7EBB
AW5-4-7EBS
AW5-4-7NBB
AW5-4-7NBS
AW5-4-7NGS
AW5-4-9EBB
AW5-4-9EBS
AW5-4-9ESS
AW5-4-9NBB
AW5-4-9NBS
AW5-4-9NGS
AW5-4-11EBB
AW5-4-11EBS
AW5-4-11ESS
AW5-4-11NBB
AW5-4-11NBS
AW5-4-11NGS
AW5-4-14EBB
AW5-4-14EBS
AW5-4-14ESS
AW5-4-14NBB
AW5-4-14NBS
AW5-4-14NGS
AW7-7-8NBB
AW7-7-8NBS
AW7-7-8NGS
AW7-7-11NBB
AW7-7-11NBS
AW7-7-11NGS
AW7-7-15NBB
AW7-7-15NBS
AW7-7-15NGS
AW7-7-20NBB
AW7-7-20NBS
AW7-7-20NGS
AW7-7-25NBB
AW7-7-25NBS
AW7-7-25NGS
AW8-5-9NBS
AW8-5-9NGS
AW8-5-12NBB
AW8-5-12NBS
AW8-5-14NBB
AW8-5-14NBS
AW8-5-14NGS
AW8-5-18NBB
AW8-5-18NBS
AW8-5-18NGS
AW9-9-10NBB
AW9-9-10NBS
AW9-9-10NGS
AW9-9-13NBS
AW9-9-13NGS
AW9-9-17NBB
AW9-9-17NBS
AW9-9-17NGS
AW9-9-22NBB
AW9-9-22NBS
AW9-9-22NGS
AW9-9-28NBB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSW
(mm)
H
(mm)
D
(mm)
Color specifications
(Body)
Color specifications
(Frame)
Presence of Key Features Thermal resistance
(℃ / W)
1 Piece(s)Available

9 Days or more

1054.638.665BlackBlack-Shield type11.2
1 Piece(s)Available

9 Days or more

1054.638.665SilverBlack-Shield type11.2
1 Piece(s)Available

9 Days or more

-54.638.665BlackBlack-Normal type11.2
1 Piece(s)Available

9 Days or more

1054.638.665SilverBlack-Normal type11.2
1 Piece(s)Available

9 Days or more

1054.638.665SilverMetallic gray-Normal type11.2
1 Piece(s)Available

9 Days or more

1054.638.685BlackBlack-Shield type9.18
1 Piece(s)Available

9 Days or more

1054.638.685SilverBlack-Shield type9.18
1 Piece(s)Available

9 Days or more

1054.638.685SilverSilver-Shield type9.18
1 Piece(s)Available

9 Days or more

1054.638.685BlackBlack-Normal type9.18
1 Piece(s)Available

9 Days or more

1054.638.685SilverBlack-Normal type9.18
1 Piece(s)Available

9 Days or more

1054.638.685SilverMetallic gray-Normal type9.18
1 Piece(s)Available

9 Days or more

1054.638.6110BlackBlack-Shield type7.64
1 Piece(s)Available

9 Days or more

1054.638.6110SilverBlack-Shield type7.64
1 Piece(s)Available

9 Days or more

1054.638.6110SilverSilver-Shield type7.64
1 Piece(s)Available

9 Days or more

1054.638.6110BlackBlack-Normal type7.64
1 Piece(s)Available

9 Days or more

1054.638.6110SilverBlack-Normal type7.64
1 Piece(s)Available

9 Days or more

1054.638.6110SilverMetallic gray-Normal type7.64
1 Piece(s)Available

9 Days or more

1054.638.6135BlackBlack-Shield type6.63
1 Piece(s)Available

9 Days or more

1054.638.6135SilverBlack-Shield type6.63
1 Piece(s)Available

9 Days or more

1054.638.6135SilverSilver-Shield type6.63
1 Piece(s)Available

9 Days or more

1054.638.6135BlackBlack-Normal type6.63
1 Piece(s)Available

9 Days or more

1054.638.6135SilverBlack-Normal type6.63
1 Piece(s)Available

9 Days or more

1054.638.6135SilverMetallic gray-Normal type6.63
1 Piece(s)Available

9 Days or more

1065.870.880BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.880SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.880SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8110BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8110SilverBlackNoneNormal type-
1 Piece(s)

9 Days or more

-65.870.8110SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8150BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8150SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8150SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8200BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8200SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8200SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8250BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8250SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1065.870.8250SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1080.850.890SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1080.850.890SilverMetallic grayNoneNormal type-
1 Piece(s)

9 Days or more

1080.850.8115BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1080.850.8115SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1080.850.8140BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1080.850.8140SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1080.850.8140SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1080.850.8175BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1080.850.8175SilverBlackNoneNormal type-
1 Piece(s)

10 Days or more

1080.850.8175SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392100BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392100SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392100SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392125SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392125SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392170BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392170SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392170SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392220BlackBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392220SilverBlackNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392220SilverMetallic grayNoneNormal type-
1 Piece(s)Available

9 Days or more

1086.392275BlackBlackNoneNormal type-

Loading...

Basic Information

Material Aluminum Protection grade (IP) IP67 Mounting base There are optional items
Installation location For both indoor/outdoor use Operating temperature range(℃) -40 to 105 Tightening torque(N・m) 1

Additional Products in this Category

Tech Support