(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CMV1 Series Small Circular Connector - One-Touch Lock, Waterproof, Receptacle

CMV1 Series Small Circular Connector - One-Touch Lock, Waterproof, Receptacle
  • Volume Discount

This small, round waterproof plug connector allows one-touch connection using the push on / turn off method, similar to the conventional CM10 (D6) connector.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CMV1-AP2S-L
CMV1-AP2S-M1
CMV1-AP2S-M2
CMV1-AP10S-L
CMV1-AP10S-M1
CMV1-AP10S-M2
CMV1-SP2S-L
CMV1-SP2S-M1
CMV1-SP2S-M2
CMV1-SP10S-L
CMV1-SP10S-M1
CMV1-SP10S-M2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores Connection direction Product classification Applicable cable outer diameter
(Φ)
Applicable wire Mating partner 1
1 Piece(s)Available

8 Days or more

102AngleAngle plug9.0 to 11.6Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]
1 Piece(s)Available

8 Days or more

102AngleAngle plug5.5 to 7.5Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]
1 Piece(s)Available

8 Days or more

102AngleAngle plug7.0 to 9.0Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]
1 Piece(s)Available

8 Days or more

1010AngleAngle plug9.0 to 11.6Crimp: AWG20 to 28/Solder:AWG20 or lessCMV1-R10P [Box receptacle]
1 Piece(s)Available

8 Days or more

1010AngleAngle plug5.5 to 7.5Crimp: AWG20 to 28/Solder:AWG20 or lessCMV1-R10P [Box receptacle]
1 Piece(s)Available

8 Days or more

1010AngleAngle plug7.0 to 9.0Crimp: AWG20 to 28/Solder:AWG20 or lessCMV1-R10P [Box receptacle]
1 Piece(s)Available

8 Days or more

102StraightStraight plug9.0 to 11.6Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]
1 Piece(s)Available

8 Days or more

102StraightStraight plug5.5 to 7.5Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]
3 Piece(s)Available

6 Days or more

102StraightStraight plug7.0 to 9.0Crimp: AWG16 to 20/Solder:AWG16 or lessCMV1-R2P [Box receptacle]
1 Piece(s)Available

8 Days or more

1010StraightStraight plug9.0 to 11.6Crimp: AWG20 to 28/Solder:AWG20 or lessCMV1-R10P [Box receptacle]
1 Piece(s)Available

8 Days or more

1010StraightStraight plug5.5 to 7.5Crimp: AWG20 to 28/Solder:AWG20 or lessCMV1-R10P [Box receptacle]
1 Piece(s)Available

8 Days or more

1010StraightStraight plug7.0 to 9.0Crimp: AWG20 to 28/Solder:AWG20 or lessCMV1-R10P [Box receptacle]

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials A/B/C A/B/C CMV1
Applicable pin/contact Female (socket) Application Cable-to-cable Allowable Current(A) 3
Allowable Voltage(V) 200 Wire connection method Solder/crimp IP Rating IP67
Locking method Push-on Shell (material/treatment) Zinc alloy/nickel plating Contact (material/treatment) Copper alloy/gold-plated
Contact Note Sold separately

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.