(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Designed to save space when you want to bend the cable ground into a 90-degree, L-shaped cable.
· The cable connects by a screw, making work easier.
· Choose from two types of terminals: 3P and 6P.
· These can support various cable diameters by using the optional rubber bushings.
Part Number |
---|
THB390L-3P |
THB401L-6P |
Loading...
Connector shape | Circular Type | Connector series initials | S T U | S T U | THB390L, 401L |
---|---|---|---|---|---|
Applicable pin/contact | Others | Application | Cable connection | Allowable Current(A) | 24 |
Allowable Voltage(V) | AC450 | Wire connection method | Screw | Connection direction | Angle |
IP Rating | Present | Representative standards | CE | Product name | Right-Angled L-Shaped Relay Connector |
Conforming cable external shape (Φ)(mm) | 7 to 13.5 | Protection grade | IP68 equivalent |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy