(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

WEB Series Circular Connector - Solder, Waterproof (Part Numbers)

WEB Series Circular Connector - Solder, Waterproof
  • Volume Discount

The shell has 5 positioning keys. By changing the key positions, it is possible to prevent mismatching, even when using a large number of connectors with the same contact array.

[Features]
• The WEB series is a round, waterproof connector with IP67-rated protective structure.
• The contact layout uses the same insert as the JM series.
• The locking method of the connector has been changed from screw to turn-lock type to increase the connection reliability.
• The locking method is turn-lock, allowing locking and release to be confirmed by the click sound when the connector is rotated through 90 degrees.
• The solder cup contacts embedded in the insert are aligned in the same direction, making wire connection simple.
▪ UL standard certified: File No. E72124

PDF

Part Number

Configured Part Number is shown.

 
Part Number
WEBR1303FS-D
WEBR1305MS-D
WEBR1607MS-D
WEBR2104MS-D
WEBR2116FS-D
WEBR2116MS-D
WEBSP1305F-1-D
WEBSP1607F-2-D
WEBSP1610M-2-D
WEBSP2104F-1-D
WEBSP2104F-2-D
WEBSP2104F-3-D
WEBSP2104M-1-D
WEBSP2104M-2-D
WEBSP2104M-3-D
WEBSP2107F-1-D
WEBSP2107F-2-D
WEBSP2107F-3-D
WEBSP2107M-1-D
WEBSP2107M-2-D
WEBSP2107M-3-D
WEBSP2110F-2-D
WEBSP2110F-3-D
WEBSP2116F-1-D
WEBSP2116F-2-D
WEBSP2116F-3-D
WEBSP2116M-2-D
WEBSP2116M-3-D
WEBSP2119F-3-D
WEBSP2119M-3-D
WEBSP2516F-1-D
WEBSP2516F-2-D
WEBSP2516F-3-D
WEBSP2516M-2-D
WEBSP2516M-3-D
WEBSP2524F-1-D
WEBSP2524F-2-D
WEBSP2524F-3-D
WEBSP2524F-7-D
WEBSP2528F-1-D
WEBSP2528F-3-D
WEBSP2528F-7-D
WEBSP2528M-2-D
WEBSP2528M-3-D
WEBSP2528M-7-D
WEBSP2532F-1-D
WEBSP2532F-2-D
WEBSP2532F-3-D
WEBSP2532F-7-D
WEBSP2532M-1-D
WEBSP2532M-2-D
WEBSP2532M-3-D
WEBSP2532M-7-D
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Allowable Current
(A)
Product classification Insert number Gasket Shell size Bushing size Φ D
(mm)
Mating partner 1 Mating partner 2 Mating partner 3 Mating partner 4 Mating partner 5
1 Piece(s)Available

8 Days or more

Female (socket)3Cable-to-panel mount10Box receptacle1303Present13-WEBSP1303M-1-D (Straight plug)----
1 Piece(s)Available

16 Days or more

Male (plug)5Cable-to-panel mount5Box receptacle1305Present13-WEBSP1305F-1-D (Straight plug)----
1 Piece(s)Available

16 Days or more

Male (plug)7Cable-to-panel mount10Box receptacle1607Present16-WEBSP1607F-2-D (Straight plug)----
1 Piece(s)Available

8 Days or more

Male (plug)4Cable-to-panel mount10Box receptacle2104Present21-WEBSP2104F-1-D (Straight plug)WEBSP2104F-2-D (Straight plug)WEBSP2104F-3-D (Straight plug)--
1 Piece(s)Available

8 Days or more

Female (socket)16Cable-to-panel mount5Box receptacle2116Present21-WEBSP2116M-1-D (Straight plug)WEBSP2116M-2-D (Straight plug)WEBSP2116M-3-D (Straight plug)--
1 Piece(s)Available

16 Days or more

Male (plug)16Cable-to-panel mount5Box receptacle2116Present21-WEBSP2116F-1-D (Straight plug)WEBSP2116F-2-D (Straight plug)WEBSP2116F-3-D (Straight plug)--
1 Piece(s)Available

16 Days or more

Female (socket)5Cable-to-cable5Straight Plug Connector1305None139WEBR1305MS-D [Box receptacle]WEBCR1305M-1-D [Cable receptacle]---
1 Piece(s)Available

8 Days or more

Female (socket)7Cable-to-cable10Straight Plug Connector1607None1610.5WEBR1607MS-D [Box receptacle]WEBCR1607M-2-D [Cable receptacle]---
1 Piece(s)Available

8 Days or more

Male (plug)10Cable-to-cable5Straight Plug Connector1610None1610.5WEBR1610FS-D [Box receptacle]WEBCR1610F-2-D [Cable receptacle]---
1 Piece(s)Available

16 Days or more

Female (socket)4Cable-to-cable10Straight Plug Connector2104None2114.1WEBR2104MS-D [Box receptacle]WEBCR2104M-1-D [Cable receptacle]WEBCR2104M-2-D [Cable receptacle]WEBCR2104M-3-D [Cable receptacle]-
1 Piece(s)Available

8 Days or more

Female (socket)4Cable-to-cable10Straight Plug Connector2104None2111WEBR2104MS-D [Box receptacle]WEBCR2104M-1-D [Cable receptacle]WEBCR2104M-2-D [Cable receptacle]WEBCR2104M-3-D [Cable receptacle]-
1 Piece(s)Available

8 Days or more

Female (socket)4Cable-to-cable10Straight Plug Connector2104None218.7WEBR2104MS-D [Box receptacle]WEBCR2104M-1-D [Cable receptacle]WEBCR2104M-2-D [Cable receptacle]WEBCR2104M-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Male (plug)4Cable-to-cable10Straight Plug Connector2104None2114.1WEBR2104FS-D [Box receptacle]WEBCR2104F-1-D [Cable receptacle]WEBCR2104F-2-D [Cable receptacle]WEBCR2104F-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Male (plug)4Cable-to-cable10Straight Plug Connector2104None2111WEBR2104FS-D [Box receptacle]WEBCR2104F-1-D [Cable receptacle]WEBCR2104F-2-D [Cable receptacle]WEBCR2104F-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Male (plug)4Cable-to-cable10Straight Plug Connector2104None218.7WEBR2104FS-D [Box receptacle]WEBCR2104F-1-D [Cable receptacle]WEBCR2104F-2-D [Cable receptacle]WEBCR2104F-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Female (socket)7Cable-to-cable10Straight Plug Connector2107None2114.1WEBR2107MS-D [Box receptacle]WEBCR2107M-1-D [Cable receptacle]WEBCR2107M-2-D [Cable receptacle]WEBCR2107M-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Female (socket)7Cable-to-cable10Straight Plug Connector2107None2111WEBR2107MS-D [Box receptacle]WEBCR2107M-1-D [Cable receptacle]WEBCR2107M-2-D [Cable receptacle]WEBCR2107M-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Female (socket)7Cable-to-cable10Straight Plug Connector2107None218.7WEBR2107MS-D [Box receptacle]WEBCR2107M-1-D [Cable receptacle]WEBCR2107M-2-D [Cable receptacle]WEBCR2107M-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Male (plug)7Cable-to-cable10Straight Plug Connector2107None2114.1WEBR2107FS-D [Box receptacle]WEBCR2107F-1-D [Cable receptacle]WEBCR2107F-2-D [Cable receptacle]WEBCR2107F-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Male (plug)7Cable-to-cable10Straight Plug Connector2107None2111WEBR2107FS-D [Box receptacle]WEBCR2107F-1-D [Cable receptacle]WEBCR2107F-2-D [Cable receptacle]WEBCR2107F-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Male (plug)7Cable-to-cable10Straight Plug Connector2107None218.7WEBR2107FS-D [Box receptacle]WEBCR2107F-1-D [Cable receptacle]WEBCR2107F-2-D [Cable receptacle]WEBCR2107F-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Female (socket)10Cable-to-cable10Straight Plug Connector2110None2111WEBR2110MS-D [Box receptacle]WEBCR2110M-1-D [Cable receptacle]WEBCR2110M-2-D [Cable receptacle]WEBCR2110M-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Female (socket)10Cable-to-cable10Straight Plug Connector2110None218.7WEBR2110MS-D [Box receptacle]WEBCR2110M-1-D [Cable receptacle]WEBCR2110M-2-D [Cable receptacle]WEBCR2110M-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Female (socket)16Cable-to-cable5Straight Plug Connector2116None2114.1WEBR2116MS-D [Box receptacle]WEBCR2116M-1-D [Cable receptacle]WEBCR2116M-2-D [Cable receptacle]WEBCR2116M-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Female (socket)16Cable-to-cable5Straight Plug Connector2116None2111WEBR2116MS-D [Box receptacle]WEBCR2116M-1-D [Cable receptacle]WEBCR2116M-2-D [Cable receptacle]WEBCR2116M-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Female (socket)16Cable-to-cable5Straight Plug Connector2116None218.7WEBR2116MS-D [Box receptacle]WEBCR2116M-1-D [Cable receptacle]WEBCR2116M-2-D [Cable receptacle]WEBCR2116M-3-D [Cable receptacle]-
1 Piece(s)Available

8 Days or more

Male (plug)16Cable-to-cable5Straight Plug Connector2116None2111WEBR2116FS-D [Box receptacle]WEBCR2116F-1-D [Cable receptacle]WEBCR2116F-2-D [Cable receptacle]WEBCR2116F-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Male (plug)16Cable-to-cable5Straight Plug Connector2116None218.7WEBR2116FS-D [Box receptacle]WEBCR2116F-1-D [Cable receptacle]WEBCR2116F-2-D [Cable receptacle]WEBCR2116F-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Female (socket)19Cable-to-cable5Straight Plug Connector2119None218.7WEBR2119MS-D [Box receptacle]WEBCR2119M-1-D [Cable receptacle]WEBCR2119M-2-D [Cable receptacle]WEBCR2119M-3-D [Cable receptacle]-
1 Piece(s)Available

16 Days or more

Male (plug)19Cable-to-cable5Straight Plug Connector2119None218.7WEBR2119FS-D [Box receptacle]WEBCR2119F-1-D [Cable receptacle]WEBCR2119F-2-D [Cable receptacle]WEBCR2119F-3-D [Cable receptacle]-
1 Piece(s)Available

8 Days or more

Female (socket)16Cable-to-cable10Straight Plug Connector2516None2516WEBR2516MS-D [Box receptacle]WEBCR2516M-1-D [Cable receptacle]WEBCR2516M-2-D [Cable receptacle]WEBCR2516M-3-D [Cable receptacle]WEBCR2516M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)16Cable-to-cable10Straight Plug Connector2516None2513WEBR2516MS-D [Box receptacle]WEBCR2516M-1-D [Cable receptacle]WEBCR2516M-2-D [Cable receptacle]WEBCR2516M-3-D [Cable receptacle]WEBCR2516M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)16Cable-to-cable10Straight Plug Connector2516None2510WEBR2516MS-D [Box receptacle]WEBCR2516M-1-D [Cable receptacle]WEBCR2516M-2-D [Cable receptacle]WEBCR2516M-3-D [Cable receptacle]WEBCR2516M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Male (plug)16Cable-to-cable10Straight Plug Connector2516None2513WEBR2516FS-D [Box receptacle]WEBCR2516F-1-D [Cable receptacle]WEBCR2516F-2-D [Cable receptacle]WEBCR2516F-3-D [Cable receptacle]WEBCR2516F-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Male (plug)16Cable-to-cable10Straight Plug Connector2516None2510WEBR2516FS-D [Box receptacle]WEBCR2516F-1-D [Cable receptacle]WEBCR2516F-2-D [Cable receptacle]WEBCR2516F-3-D [Cable receptacle]WEBCR2516F-7-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

Female (socket)24Cable-to-cable5Straight Plug Connector2524None2516WEBR2524MS-D [Box receptacle]WEBCR2524M-1-D [Cable receptacle]WEBCR2524M-2-D [Cable receptacle]WEBCR2524M-3-D [Cable receptacle]WEBCR2524M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)24Cable-to-cable5Straight Plug Connector2524None2513WEBR2524MS-D [Box receptacle]WEBCR2524M-1-D [Cable receptacle]WEBCR2524M-2-D [Cable receptacle]WEBCR2524M-3-D [Cable receptacle]WEBCR2524M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)24Cable-to-cable5Straight Plug Connector2524None2510WEBR2524MS-D [Box receptacle]WEBCR2524M-1-D [Cable receptacle]WEBCR2524M-2-D [Cable receptacle]WEBCR2524M-3-D [Cable receptacle]WEBCR2524M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)24Cable-to-cable5Straight Plug Connector2524None2517WEBR2524MS-D [Box receptacle]WEBCR2524M-1-D [Cable receptacle]WEBCR2524M-2-D [Cable receptacle]WEBCR2524M-3-D [Cable receptacle]WEBCR2524M-7-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

Female (socket)28Cable-to-cable5/10Straight Plug Connector2528None2516WEBR2528MS-D [Box receptacle]WEBCR2528M-1-D [Cable receptacle]WEBCR2528M-2-D [Cable receptacle]WEBCR2528M-3-D [Cable receptacle]WEBCR2528M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)28Cable-to-cable5/10Straight Plug Connector2528None2510WEBR2528MS-D [Box receptacle]WEBCR2528M-1-D [Cable receptacle]WEBCR2528M-2-D [Cable receptacle]WEBCR2528M-3-D [Cable receptacle]WEBCR2528M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)28Cable-to-cable5/10Straight Plug Connector2528None2517WEBR2528MS-D [Box receptacle]WEBCR2528M-1-D [Cable receptacle]WEBCR2528M-2-D [Cable receptacle]WEBCR2528M-3-D [Cable receptacle]WEBCR2528M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Male (plug)28Cable-to-cable5/10Straight Plug Connector2528None2513WEBR2528FS-D [Box receptacle]WEBCR2528F-1-D [Cable receptacle]WEBCR2528F-2-D [Cable receptacle]WEBCR2528F-3-D [Cable receptacle]WEBCR2528F-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Male (plug)28Cable-to-cable5/10Straight Plug Connector2528None2510WEBR2528FS-D [Box receptacle]WEBCR2528F-1-D [Cable receptacle]WEBCR2528F-2-D [Cable receptacle]WEBCR2528F-3-D [Cable receptacle]WEBCR2528F-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Male (plug)28Cable-to-cable5/10Straight Plug Connector2528None2517WEBR2528FS-D [Box receptacle]WEBCR2528F-1-D [Cable receptacle]WEBCR2528F-2-D [Cable receptacle]WEBCR2528F-3-D [Cable receptacle]WEBCR2528F-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)32Cable-to-cable5Straight Plug Connector2532None2516WEBR2532MS-D [Box receptacle]WEBCR2532M-1-D [Cable receptacle]WEBCR2532M-2-D [Cable receptacle]WEBCR2532M-3-D [Cable receptacle]WEBCR2532M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)32Cable-to-cable5Straight Plug Connector2532None2513WEBR2532MS-D [Box receptacle]WEBCR2532M-1-D [Cable receptacle]WEBCR2532M-2-D [Cable receptacle]WEBCR2532M-3-D [Cable receptacle]WEBCR2532M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)32Cable-to-cable5Straight Plug Connector2532None2510WEBR2532MS-D [Box receptacle]WEBCR2532M-1-D [Cable receptacle]WEBCR2532M-2-D [Cable receptacle]WEBCR2532M-3-D [Cable receptacle]WEBCR2532M-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Female (socket)32Cable-to-cable5Straight Plug Connector2532None2517WEBR2532MS-D [Box receptacle]WEBCR2532M-1-D [Cable receptacle]WEBCR2532M-2-D [Cable receptacle]WEBCR2532M-3-D [Cable receptacle]WEBCR2532M-7-D [Cable receptacle]
1 Piece(s)Available

8 Days or more

Male (plug)32Cable-to-cable5Straight Plug Connector2532None2516WEBR2532FS-D [Box receptacle]WEBCR2532F-1-D [Cable receptacle]WEBCR2532F-2-D [Cable receptacle]WEBCR2532F-3-D [Cable receptacle]WEBCR2532F-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Male (plug)32Cable-to-cable5Straight Plug Connector2532None2513WEBR2532FS-D [Box receptacle]WEBCR2532F-1-D [Cable receptacle]WEBCR2532F-2-D [Cable receptacle]WEBCR2532F-3-D [Cable receptacle]WEBCR2532F-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Male (plug)32Cable-to-cable5Straight Plug Connector2532None2510WEBR2532FS-D [Box receptacle]WEBCR2532F-1-D [Cable receptacle]WEBCR2532F-2-D [Cable receptacle]WEBCR2532F-3-D [Cable receptacle]WEBCR2532F-7-D [Cable receptacle]
1 Piece(s)Available

16 Days or more

Male (plug)32Cable-to-cable5Straight Plug Connector2532None2517WEBR2532FS-D [Box receptacle]WEBCR2532F-1-D [Cable receptacle]WEBCR2532F-2-D [Cable receptacle]WEBCR2532F-3-D [Cable receptacle]WEBCR2532F-7-D [Cable receptacle]

Loading...

  1. 1

Basic Information

Connector shape Circular Type Connector series initials V W X V W X WEB
Allowable Voltage(V) 250/350 Wire connection method Solder Connection direction Straight
IP Rating IP67 Representative standards UL / CUL Locking method Turn lock
Key change location Normal position Shell (material/treatment) Zinc alloy/zinc plating (trivalent chromate treatment) Contact (material/treatment) Copper alloy/silver-plated
Color Black Notes When mated, it is IP67 Allowable voltage: Notice AC250V(r.m.s) / DC350V

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.