(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Receptacle, Right Angle, 57LE Series

Rectangular Connectors - Receptacle, Right Angle, 57LE Series
  • Volume Discount

[Features]
- An L-type DIP connector with fittings covered by a metal shell, blocking electromagnetic waves and reducing noise.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
57LE-40140-7700(D12)-FA
57LE-40140-7700-FA
57LE-40240-7700(D12)-FA
57LE-40240-7700(D29)-FA
57LE-40360-7700(D12)-FA
57LE-40360-7700(D29)-FA
57LE-40360-7700-FA
57LE-40500-7700(D12)-FA
57LE-40500-7700-FA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCores Deviation
5 Piece(s)Available

64 Days or more

-14Tapping ground plate, pan screw mounted product with Phillips head
1 Piece(s)Available

8 Days or more

1014None
5 Piece(s)Available

6 Days or more

1024Tapping ground plate, pan screw mounted product with Phillips head
5 Piece(s)Available

89 Days or more

1024Lock pin mounted product
5 Piece(s)Available

64 Days or more

1036Tapping ground plate, pan screw mounted product with Phillips head
5 Piece(s)Available

86 Days or more

1036Lock pin mounted product
1 Piece(s)Available

8 Days or more

1036None
5 Piece(s)Available

6 Days or more

1050Tapping ground plate, pan screw mounted product with Phillips head
1 Piece(s)Available

8 Days or more

1050None

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Number Series Number 57LE
Applicable pin/contact Female (socket) Application Panel mount Allowable Current(A) 3
Allowable Voltage(V) AC500 Connection direction Angle IP Rating None
Product classification Receptacle with spring latch Features 40 type Surface treatment (shell) Ni plating
Surface treatment (contact) Contact: Nickel underlay gold (0.4 µm) plating / Tail: Nickel underlay tin-silver plating Cover Shape No Cover Special notes DIP tail length: 4.75 mm
Notes Lead-free ? compliant items

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.