(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Ilme Insert]CQE/CQEE 16 A/500 V General-Purpose Crimp Type

[Ilme Insert]CQE/CQEE 16 A/500 V General-Purpose Crimp Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

This is a standard Series of general-purpose Ilme’s connectors.
[Features]
・ It can be used with higher density and space-saving wiring.
・ Normally, it can be used up to 500 V, but it can be used at higher voltage (1,000 V) by reducing the number of contact pins used and
arranging it properly.

(i)Caution

  • The product images are representative images only.

Part Number

Configured Part Number is shown.

Part Number
CQEF 32 N
CQEF 46 N
CQEM 32 N
CQEM 46 N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Part names Enclosure size
(mm)
Details
5 Piece(s)Available

6 Days or more

10Female (socket)64Female insert77.62No. 1 to 32 / No. 33 to 64
5 Piece(s)Available

6 Days or more

10Female (socket)92Female insert104.62No. 1 to 46 / No. 47 to 92
5 Piece(s)Available

6 Days or more

10Male (plug)64Male insert77.62No. 1 to 32 / No. 33 to 64
5 Piece(s)Available

6 Days or more

10Male (plug)92Male insert104.62No. 1 to 46 / No. 47 to 92

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C Application Cable connection
Allowable Current(A) 16 Allowable Voltage(V) 500 Wire connection method Crimp
Connection direction Straight Representative standards UL / CSA Operating temperature range (min.)(℃) -40
Operating temperature range (max.)(℃) +125 Material Flame-resistant thermoplastic resin Notes Contacts sold separately
Other standards GL, GOST

Additional Products in this Category

Tech Support