(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - L-, Dip-, 17LE Series (Part Numbers)

Rectangular Connectors - L-, Dip-, 17LE Series
  • Volume Discount

Connects to a circuit via dip soldering to PCB through-holes. The bracket is affixed to a PCB via fastening with screws.

[Features]
•Comes in 9, 15, 25, or 37 contact models.
•A base and hex nuts can be installed for securing the coupling to the other side.
•The surface of the metal shell is nickel-plated and the pin connectors are heat-treated.
•Different types of grounding fixtures are available for the brackets, delivering even more reliable EMI shielding.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
17LE-13090-27(D3AB)-FA
17LE-13090-27(D4AB)-FA
17LE-13150-27(D4CB)-FA
17LE-13250-27(D4CB)-FA
17LE-23090-27(D3AB)-FA
17LE-23090-27(D3CB)-FA
17LE-23090-27(D4AB)-FA
17LE-23150-27(D3CB)-FA
17LE-23370-27(D41)-FA
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Product classification Deviation (mating/mounting screw type) Deviation (ground fitting) Circuit board panel mounting method Grounding bracket product name Stud/jack, socket product name
5 Piece(s)Available

70 Days or more

10Female (socket)9Socket connectorM2.6 x 0.45With M3 x 0.5 tap hole ground fittingType 2: panel not interposed17L-004B17L-003□1
5 Piece(s)Available

70 Days or more

10Female (socket)9Socket connectorM2.6 x 0.45With M3 x 0.5 tap hole ground fittingType 3: Pinch the panel17L-004B17L-003□3
5 Piece(s)Available

65 Days or more

10Female (socket)15Socket connector#4-40UNCWith M3 x 0.5 tap hole ground fittingType 3: Pinch the panel17L-004B17L-003□3
5 Piece(s)Available

65 Days or more

10Female (socket)25Socket connector#4-40UNCWith M3 x 0.5 tap hole ground fittingType 3: Pinch the panel17L-004B17L-003□3
5 Piece(s)Available

65 Days or more

10Male (plug)9Pin connectorM2.6 x 0.45With M3 x 0.5 tap hole ground fittingType 2: panel not interposed17L-004B17L-003□1
5 Piece(s)Available

6 Days or more

-Male (plug)9Pin connector#4-40UNCWith M3 x 0.5 tap hole ground fittingType 2: panel not interposed17L-004B17L-003□1
5 Piece(s)Available

65 Days or more

10Male (plug)9Pin connectorM2.6 x 0.45With M3 x 0.5 tap hole ground fittingType 3: Pinch the panel17L-004B17L-003□3
1,000 Piece(s)Available

65 Days or more

10Male (plug)15Pin connector#4-40UNCWith M3 x 0.5 tap hole ground fittingType 2: panel not interposed17L-004B17L-003□1
5 Piece(s)Available

65 Days or more

10Male (plug)37Pin connectorNoneWith lock pin and ground fitting (press fit type)Type 3: Pinch the panel17L-004E-FA17L-003□3

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials Number Series Number 17LE
Application Panel mount Allowable Current(A) 5 Allowable Voltage(V) AC300
Connection direction Angle IP Rating None Features No Key for Preventing Incorrect Insertion
Surface treatment (shell) Ni plating Surface treatment (contact) Contact: Nickel underlay gold (0.4 µm) plating / Tail: Nickel underlay tin-silver plating Deviation (stud/jack, and socket types) Jack, socket
Special notes Right-angle type for Dips Notes Lead-free ? compliant items

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.