(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VP Series Crimp Terminal - Butt Splice, Insulated【1,000 Pieces Per Package】 (Part Numbers)

VP Series Crimp Terminal - Butt Splice, Insulated
  • Volume Discount

Insulated overlap type general purpose crimp connector.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

VP-1.25

 
Part Number
VP-1.25
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Shape Sleeve Overall length C(mm) 16
Insulation material Vinyl Insulation coating (color) Red Representative standards UL / CSA
Applicable wire range(mm2) 0.25 to 1.65 Insulation coating internal diameter(mm) 3.2

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.