(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Spade, Insulated【1-1,000 Pieces Per Package】

Crimp Terminal - Spade, Insulated
  • Volume Discount

Fork terminal with vinyl insulation (general purpose crimp terminal)
The F type is designed with a wider electrical wire entry.

(i)Caution

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FV1.25-B3A
FV1.25-S3A
FV1.25-S4A
FV1.25-YS3A
FV2-N3A
FV2-YS3A
FV2-YS4A
V1.25-4A
V1.25-N3A
V1.25-S3A
V1.25-S4A
V1.25-YS3A
V1.25-YS4A
V2-4A
V2-S4A
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Shape Overall length C
(mm)
Applicable wire size
(AWG)
Insulation coating (color) Insulation coating internal diameter
(mm)
Terminal width (B)
(mm)
Opening internal diameter (d2)
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] F type (A)20#22 to 16Red4.05.83.2

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] F type (A)20#22 to 16Red4.07.23.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] F type (A)20#22 to 16Red4.07.24.3

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] F type (A)19.6#22 to 16Red4.06.43.7

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] F type (A)20#16 to 14Blue4.55.93.2

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] F type (A)19.6#16 to 14Blue4.56.43.7

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] F type (A)19.6#16 to 14Blue4.56.44.3

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] Straight type (A)20#22 to 16Red3.28.54.3

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] Straight type (A)20#22 to 16Red3.26.23.7

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] Straight type (A)20#22 to 16Red3.27.23.7

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] Straight type (A)20#22 to 16Red3.27.24.3
1 Piece(s)Available

9 Days or more

[Others] Straight type (A)19.6#22 to 16Red3.26.43.7

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

[Others] Straight type (A)19.6#22 to 16Red3.26.44.3

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] Straight type (A)21#16 to 14Blue3.98.54.3

1,000 Pieces Per Package

1 Pack(s)Available

13 Days or more

[Others] Straight type (A)20.2#16 to 14Blue3.97.24.3

Loading...

  1. 1

Basic Information

Type Crimp terminal with insulation Representative standards UL / CSA

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.