(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Crimp Terminal - Lug, Bare【30-100 Pieces Per Package】

Crimp Terminal - Lug, Bare
  • Volume Discount

This is a crimp terminal for breaker, made to fit the shape of the breaker.

(i)Caution

Part Number

Configured Part Number is shown.

Part Number
CB22-8
CB38-S6
CB60-8
CB100-10
CB150-8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSInner diameter A
(Φ)
Outer diameter B
(mm)
Overall length C
(mm)
Dimension (B)
(mm)
Dimension (φd2)
(mm)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

107.711.530.9128.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

-9.413.334.512.56.4

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

1011.415.549168.4

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

-16.422.3532210.5

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

1019.526.560.5228.4

Loading...

  1. 1

Basic Information

Type Bare crimp terminal Shape CB type

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.