(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

XA Connector (for Relay Connections)【1-1,000 Pieces Per Package】

XA Connector (for Relay Connections)
  • Volume Discount

A connector with 2.5-mm pitch and strong lock for combined use with relays and circuit boards.

[Features]
・A 2.5-mm pitch relay connector compatible with preexisting XA sockets.
・In addition to being compatible with an extremely reliable retainer, this product can also be attached to panels.
・ Corresponds to preexisting XA sockets.
・Inner type contact lance.
・Compatible with Panel Mount.
· A retainer.
・Strong Lock Mechanism.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
XAP-02V-1
XAP-03V-1
XAP-04V-1
XAP-05V-1
XAP-06V-1
XAP-07V-1
XAP-08V-1
XAP-09V-1
XAP-10V-1
XAP-11V-1
XAP-12V-1
XAP-13V-1
XAP-14V-1
XAP-15V-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Number of cores

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

2

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

3

10 Pieces Per Package

1 Pack(s)Available

6 Days or more

4

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

5

10 Pieces Per Package

1 Pack(s)Available

6 Days or more

6

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

7
1 Piece(s)Available

6 Days or more

8
1 Piece(s)Available

6 Days or more

9

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

10
1 Piece(s)Available

9 Days or more

11

1,000 Pieces Per Package

1 Pack(s)Available

9 Days or more

12
1 Piece(s)Available

9 Days or more

13
1 Piece(s)Available

9 Days or more

14

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

15

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials V W X V/W/X XA
Applicable pin/contact Female (socket) Application Cable connection Allowable Current(A) AC/DC3
Allowable Voltage(V) AC/DC250 Wire connection method Crimp Connection direction Straight
IP Rating None Representative standards UL / TUV / CSA Product classification Plug/housing
Specifications For socket contact Features Standard type Color Natural (white)
Pitch(mm) 2.5

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.