(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SM Connectors【1-1,000 Pieces Per Package】

SM Connectors
  • Volume Discount

This small-type relay connector is equipped with a panel lock mechanism, and offers high reliability with a smaller size, more dense design, and the use of micro-currents.

[Features]
・This small-type relay connector with 2.5-mm pitch offers high reliability with a smaller size, more dense design, and the use of micro-currents.
・High contact pressure, dual contact.
· Shell type housing.
・Applicable to a wide range of panels.
▪ Arm lock mechanism.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SMP-02V-BC
SMP-02V-NC
SMP-03V-BC
SMP-03V-NC
SMP-04V-BC
SMP-04V-NC
SMP-05V-BC
SMP-05V-NC
SMP-06V-BC
SMP-06V-NC
SMP-07V-BC
SMP-07V-NC
SMP-08V-BC
SMP-08V-NC
SMP-09V-BC
SMP-09V-NC
SMP-10V-BC
SMP-10V-NC
SMP-11V-BC
SMP-12V-BC
SMP-12V-NC
SMP-18V-BC
SMR-02V-B
SMR-02V-N
SMR-03V-B
SMR-03V-N
SMR-04V-B
SMR-04V-N
SMR-05V-B
SMR-05V-N
SMR-06V-B
SMR-07V-B
SMR-07V-N
SMR-08V-B
SMR-08V-N
SMR-09V-B
SMR-09V-N
SMR-10V-B
SMR-10V-N
SMR-12V-B
SMR-12V-N
SMR-18V-B
SMR-18V-N
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Allowable Current
(A)
Product classification Specifications Color

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)2AC/DC3Plug/housingFor socket contactBlack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)2AC/DC3Plug/housingFor socket contactWhite (natural)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)3AC/DC3Plug/housingFor socket contactBlack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)3AC/DC3Plug/housingFor socket contactWhite (natural)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)4AC/DC3Plug/housingFor socket contactBlack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)4AC/DC3Plug/housingFor socket contactWhite (natural)

1,000 Pieces Per Package

1 Pack(s)Available

6 Days or more

Female (socket)5AC/DC3Plug/housingFor socket contactBlack

10 Pieces Per Package

1 Pack(s)Available

6 Days or more

Female (socket)5AC/DC3Plug/housingFor socket contactWhite (natural)

500 Pieces Per Package

1 Pack(s)Available

6 Days or more

Female (socket)6AC/DC3Plug/housingFor socket contactBlack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)6AC/DC3Plug/housingFor socket contactWhite (natural)
1 Piece(s)Available

6 Days or more

Female (socket)7AC/DC3Plug/housingFor socket contactBlack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)7AC/DC3Plug/housingFor socket contactWhite (natural)

500 Pieces Per Package

1 Pack(s)Available

6 Days or more

Female (socket)8AC/DC3Plug/housingFor socket contactBlack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)8AC/DC3Plug/housingFor socket contactWhite (natural)

500 Pieces Per Package

1 Pack(s)Available

6 Days or more

Female (socket)9AC/DC3Plug/housingFor socket contactBlack

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

Female (socket)9AC/DC3Plug/housingFor socket contactWhite (natural)
1 Piece(s)Available

6 Days or more

Female (socket)10AC/DC3Plug/housingFor socket contactBlack

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)10AC/DC3Plug/housingFor socket contactWhite (natural)

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Female (socket)11AC/DC3Plug/housingFor socket contactBlack

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)12AC/DC3Plug/housingFor socket contactBlack

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

Female (socket)12AC/DC3Plug/housingFor socket contactWhite (natural)

200 Pieces Per Package

1 Pack(s)Available

6 Days or more

Female (socket)18AC/DC2Plug/housingFor socket contactBlack

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)2AC/DC3Receptacle housingFor pin contactBlack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)2AC/DC3Receptacle housingFor pin contactWhite (natural)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)3AC/DC3Receptacle housingFor pin contactBlack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)3AC/DC3Receptacle housingFor pin contactWhite (natural)

500 Pieces Per Package

1 Pack(s)Available

6 Days or more

Male (plug)4AC/DC3Receptacle housingFor pin contactBlack

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)4AC/DC3Receptacle housingFor pin contactWhite (natural)

500 Pieces Per Package

1 Pack(s)Available

6 Days or more

Male (plug)5AC/DC3Receptacle housingFor pin contactBlack

100 Pieces Per Package

1 Pack(s)Available

6 Days or more

Male (plug)5AC/DC3Receptacle housingFor pin contactWhite (natural)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)6AC/DC3Receptacle housingFor pin contactBlack

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)7AC/DC3Receptacle housingFor pin contactBlack
1 Piece(s)Available

6 Days or more

Male (plug)7AC/DC3Receptacle housingFor pin contactWhite (natural)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)8AC/DC3Receptacle housingFor pin contactBlack

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)8AC/DC3Receptacle housingFor pin contactWhite (natural)

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

Male (plug)9AC/DC3Receptacle housingFor pin contactBlack

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

Male (plug)9AC/DC3Receptacle housingFor pin contactWhite (natural)
1 Piece(s)Available

6 Days or more

Male (plug)10AC/DC3Receptacle housingFor pin contactBlack
1 Piece(s)Available

6 Days or more

Male (plug)10AC/DC3Receptacle housingFor pin contactWhite (natural)

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)12AC/DC3Receptacle housingFor pin contactBlack

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)12AC/DC3Receptacle housingFor pin contactWhite (natural)

200 Pieces Per Package

1 Pack(s)Available

6 Days or more

Male (plug)18AC/DC2Receptacle housingFor pin contactBlack
1 Piece(s)Available

10 Days or more

Male (plug)18AC/DC2Receptacle housingFor pin contactWhite (natural)

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials S T U S/T/U SM
Application Cable connection Allowable Voltage(V) AC/DC250 Wire connection method Crimp
Connection direction Straight IP Rating None Representative standards UL / TUV / CSA
Pitch(mm) 2.5

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.