(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NH Connector【50 Pieces Per Package】

NH Connector
  • Volume Discount

The post with base has three types: top, side and bottom. Electrical entry is possible in three directions: at right angles to the board (up or down) or parallel to the board.

PDF

Part Number

Configured Part Number is shown.

Part Number
BS9P-SHF-1AA
H2P-SHF-AA
H3P-SHF-AA
H4P-SHF-AA
H6P-SHF-AA
H7P-SHF-AA
H8P-SHF-AA
H9P-SHF-AA
H10P-SHF-AA
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Wire connection method Connection direction Product classification Specifications Features

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Male (plug)9For PCB-AnglePost with baseSide typeNo clinch

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)2Cable connectionCrimpStraightPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)3Cable connectionCrimpStraightPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)4Cable connectionCrimpStraightPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)6Cable connectionCrimpStraightPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)7Cable connectionCrimpStraightPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)8Cable connectionCrimpStraightPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)9Cable connectionCrimpStraightPlug/housing--

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Female (socket)10Cable connectionCrimpStraightPlug/housing--
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Applicable pin/contact Number of cores Application Wire connection method Connection direction Product classification Specifications Features

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials MNO M/N/O NH
Allowable Current(A) AC/DC3 Allowable Voltage(V) AC/DC250 IP Rating None
Representative standards UL / TUV / CSA Color Natural (white) Pitch(mm) 2.5

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.