(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CL Connectors【1-500 Pieces Per Package】

CL Connectors
  • Volume Discount

These are connectors that allow branching and short-circuit low resistance connections using simple tools such as pliers.

[Features]
・ Insulation displacement connection is possible by simple operation.
・There is no need to strip the electrical wire sheathing when connecting.
・ No special tool is required. The internal contact (fork-shaped contact) is securely pressed against the electrical wire. The connection can be completed by simply clamping the connector body using pliers, etc.
・Superior insulation performance.
・Insulating the connecting section is not required.
・The pre-installed housing provides highly reliable insulating effectiveness.
・Mechanism for temporarily securing electrical wires.
・Includes a built-in mechanism for temporarily securing electrical wires to prevent wire-slip or connection errors when connecting wires.
・ Workability has been improved.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CL-1814T
CL-2218S
CL-2218T
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Allowable Current
(A)
Specifications Color Applicable wire range
(AWG)

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

AC/DC15Branch connectionBlue#18 to 14
1 Piece(s)Available

Quote

AC/DC7Shorting connectionRed#22 to 18

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

AC/DC7Branch connectionRed#22 to 18

Loading...

  1. 1

Basic Information

Connector Shape Circular Type Connector Series Initials A/B/C A/B/C CL
Application Cable connection Allowable Voltage(V) AC/DC300 Wire connection method Pressure welding
Connection direction Straight IP Rating None Representative standards UL / CSA
Product classification Connector

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.