(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

RMS Series (Single-Phase, High Attenuator) (Part Numbers)

RMS Series (Single-Phase, High Attenuator)
  • Volume Discount

Orient Electronics is the no. 1 manufacturer of the Korean domestic power market.

[Features]
· A high damping type that prevents noise from single-phase power lines.
· The RMS series has improved workability due to its retractable type cover.
· DIN rail mounting types are also available. Compatible with UL and CE standards.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
RMS-2006
RMS-2006-DIN
RMS-2010
RMS-2010-DIN
RMS-2020
RMS-2020-DIN
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Current
(A)
Mounting Method
1 Piece(s)Available

8 Days or more

6Screw-fastened
1 Piece(s)Available

8 Days or more

6DIN Rail
1 Piece(s)Available

8 Days or more

10Screw-fastened
1 Piece(s)Available

8 Days or more

10DIN Rail
1 Piece(s)Available

8 Days or more

20Screw-fastened
1 Piece(s)Available

8 Days or more

20DIN Rail

Loading...

  1. 1

Basic Information

Circuit Configuration Single Phase Wiring Method Screw-fastened Representative Standard CE / UL
Height(mm) 50 Width(mm) 90.5 Depth(mm) 40

Additional Products in this Category

Tech Support