(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Single-Phase Power Line Noise-Prevention, High-Attenuation Model
● Captive screw and open/close model cover improve workability
● DIN rail mounting models are also available
∙ Noise filter cannot be used between general-use inverter and motor.
∙ When choosing leakage breakers, select the filter leakage current while paying attention to the noise.
Part Number
Configured Part Number is shown.
Model | Circuit Configuration | Rated Current | Shape (Mounting Method) |
ENF-RSHN-2006 | Single Phase | 6A | Standard (Direct Mount) |
ENF-RSHN-2006D | DIN Rail Mountable | ||
ENF-RSHN-2010 | 10A | Standard (Direct Mount) | |
ENF-RSHN-2010D | DIN Rail Mountable | ||
ENF-RSHN-2020 | 20A | Standard (Direct Mount) | |
ENF-RSHN-2020D | DIN Rail Mountable |
Specifications
Model | Standard | ENF-RSHN-2006 | ENF-RSHN-2010 | ENF-RSHN-2020 |
DIN Rail Mountable | ENF-RSHN-2006D | ENF-RSHN-2010D | ENF-RSHN-2020D | |
Manufacturer Part Number | Standard | RSHN-2006 | RSHN-2010 | RSHN-2020 |
DIN Rail Mountable | RSHN-2006D | RSHN-2010D | RSHN-2020D | |
Circuit Configuration | Single Phase | |||
Rated Voltage (AC / DC) | 250V | |||
Rated Current (AC / DC) | 6A | 10A | 20A | |
Peak Voltage | 2,500 VAC / 1 Minute Interval at 20°C and 65% RH: Between Line-Earth | |||
Insulation Resistance | 100 MΩ min. 500 VDC at 20°C, 65% RH: Between Line-Earth | |||
Leakage Current | 1.0mA max. | |||
Direct Current Resistance | 140 mΩ max. | 60 mΩ max. | 22 mΩ max. | |
Attenuation Volume Guarantee Range 25 dB Guaranteed |
Common Mode | 0.1 ~ 10MHz | 0.1 ~ 30MHz | 0.2 ~ 30MHz |
Differential Mode | 0.2 ~ 30MHz | 0.3 ~ 30MHz | 0.4 ~ 30MHz | |
Operation Environment | Temperature: -25 ~ +85 °C, 15 ~ 85% RH (No Condensation) | |||
Safety Standards | UL1283, CSA C22.2 No.8, EN60939 | |||
Mass | Standard | 240g | 240g | 350g |
DIN Rail Mountable | 270g | 270g | 400g |
Part Number |
---|
ENF-RSHN-2006 |
ENF-RSHN-2006D |
ENF-RSHN-2010 |
ENF-RSHN-2010D |
ENF-RSHN-2020 |
ENF-RSHN-2020D |
Loading...
Circuit Configuration | Single Phase | Wiring Method | Screw-fastened | Representative Standard | UL / CSA |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy