(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

LAN & Network Cables - Ethernet, Industrial-Grade

LAN & Network Cables - Ethernet, Industrial-Grade
  • Volume Discount

[Features]
•Network cable that complies with the FA (Factory Automation) open network CompoNet specifications for sensors and actuators proposed by ODVA
•KOMP-FⅠ: Flexible, heat resistant (90 ℃), flame retardant (vertical-tray flame test), UL13 (CL2) certification, CSAAWM
•KOMP-FⅡ: Flexible, oil resistant, heat resistant (90 ℃), flame retardant (vertical-tray flame test), UL13 (PLTC), UL444 (CM) certification
•KOMP-RⅠ: Flexible, oil resistant, heat resistant (90 ℃), flame retardant (vertical-tray flame test), UL13 (PLTC), UL444 (CMG) certification
•KOMP-RⅡ: Flexible, oil resistant, heat resistant (90 ℃), flame retardant (vertical-tray flame test), UL13 (PLTC), UL444 (CMG) certification

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KOMP-F1
KOMP-F2
KOMP-R1
KOMP-R2-1
KOMP-R2-2
KOMP-R2-3
KOMP-R2-4
KOMP-R2-5
KOMP-R2-6
KOMP-R2-7
KOMP-R2-8
KOMP-R2-9
KOMP-R2-10
KOMP-R2-11
KOMP-R2-12
KOMP-R2-13
KOMP-R2-14
KOMP-R2-15
KOMP-R2-16
KOMP-R2-17
KOMP-R2-18
KOMP-R2-19
KOMP-R2-20
KOMP-R2-21
KOMP-R2-22
KOMP-R2-23
KOMP-R2-24
KOMP-R2-25
KOMP-R2-26
KOMP-R2-27
KOMP-R2-28
KOMP-R2-29
KOMP-R2-30
KOMP-R2-31
KOMP-R2-32
KOMP-R2-33
KOMP-R2-34
KOMP-R2-35
KOMP-R2-36
KOMP-R2-37
KOMP-R2-38
KOMP-R2-39
KOMP-R2-40
KOMP-R2-41
KOMP-R2-42
KOMP-R2-43
KOMP-R2-44
KOMP-R2-45
KOMP-R2-46
KOMP-R2-47
KOMP-R2-48
KOMP-R2-49
KOMP-R2-50
KOMP-R2-51
KOMP-R2-52
KOMP-R2-53
KOMP-R2-54
KOMP-R2-55
KOMP-R2-56
KOMP-R2-57
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCable Outer Diameter
(mm)
Color Length
(m)
Cable Feature Outer diameter(detail)
(mm)
Length(detail)
(m)
Shape Conductor cross section
(mm2)
1 Piece(s)Available

11 Days or more

10Flat Cable-100 or More Heat-Resistant10.16 x 2.54100Flat0.5+0.75
1 Piece(s)Available

11 Days or more

10Flat CableBlack100 or More Oil-Resistant / Heat-Resistant12.25 x 4.66100Flat0.5+0.75
1 Piece(s)Available

11 Days or more

106.0 to 6.9Black100 or More Oil-Resistant / Heat-Resistant6.7100Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black1 to 9Oil-Resistant / Heat-Resistant7.71Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black1 to 9Oil-Resistant / Heat-Resistant7.72Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black1 to 9Oil-Resistant / Heat-Resistant7.73Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black1 to 9Oil-Resistant / Heat-Resistant7.74Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black1 to 9Oil-Resistant / Heat-Resistant7.75Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black1 to 9Oil-Resistant / Heat-Resistant7.76Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black1 to 9Oil-Resistant / Heat-Resistant7.77Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black1 to 9Oil-Resistant / Heat-Resistant7.78Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black1 to 9Oil-Resistant / Heat-Resistant7.79Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.710Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.711Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.712Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.713Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.714Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.715Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.716Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.717Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.718Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black10 to 19Oil-Resistant / Heat-Resistant7.719Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.720Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.721Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.722Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.723Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.724Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.725Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.726Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.727Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.728Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black20 to 29Oil-Resistant / Heat-Resistant7.729Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.730Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.731Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.732Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.733Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.734Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.735Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.736Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.737Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.738Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black30 to 39Oil-Resistant / Heat-Resistant7.739Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.740Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.741Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.742Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.743Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.744Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.745Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.746Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.747Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.748Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black40 to 49Oil-Resistant / Heat-Resistant7.749Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black50 to 59Oil-Resistant / Heat-Resistant7.750Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black50 to 59Oil-Resistant / Heat-Resistant7.751Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black50 to 59Oil-Resistant / Heat-Resistant7.752Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black50 to 59Oil-Resistant / Heat-Resistant7.753Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black50 to 59Oil-Resistant / Heat-Resistant7.754Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black50 to 59Oil-Resistant / Heat-Resistant7.755Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black50 to 59Oil-Resistant / Heat-Resistant7.756Circular Type0.75
1 Piece(s)Available

8 Days or more

-7.0 to 7.9Black50 to 59Oil-Resistant / Heat-Resistant7.757Circular Type0.75

Loading...

Basic Information

Category Others Shield Structure Non-Shielded・UTP Standard UL / CSA(cUL)
Cable Conductor Single Wire Conductor Size Composite Cable Sheath Material PVC
Application For network Insulation body materials PVC Power supply/signal For signals

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.