(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

BNL8 Type Fastener【10 Pieces Per Package】

BNL8 Type Fastener
  • Volume Discount

BNL8 type fastener

[Features]
· A fixture for reliable securing used to secure both ends of a group of terminal blocks assembled to a rail.

PDF

Part Number

Configured Part Number is shown.

BNL8PN10

Part Number
BNL8PN10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

Loading...

  1. 1

Basic Information

Material Steel Features Width: 14.4mm Specifications Use M4 screws
Surface Treatment Zinc trivalent chromate plating Conforming Rail BAA/BAP/BNCA/BNCP/BNJA Number with packs(Piece) 10

Please check the type/dimensions/specifications of the part BNL8PN10 in the BNL8 Type Fastener series.

Additional Products in this Category

Tech Support