(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Twisted Pair Type OKIFLEX【1-10 Pieces Per Package】

Twisted Pair Type OKIFLEX
  • Volume Discount

Twisted pair construction consisting of 2-core wires twisted about each other. The continuous construction consists of flat and twisted pair sections, making this cable suitable for fixed wiring in which it is rounded or bended.

[Features]
・Its good noise resistance and cross-talk properties make it ideal for the wiring of high-speed signal circuits.
・Bulk connection based on the U-contact is possible at the welded portion, for good workability and no wiring errors.
· This product is an environment compatible product.
・The insulation does not contain special brominated flame-retardant materials (PBDE, PBB) or heavy metals (Pb, Cr6+, Cd, Hg).

PDF

Part Number

Configured Part Number is shown.

Part Number
TPFLEX-N4 5P-7/0.127-250 20591
TPFLEX-N4 8P-7/0.127-250 20591
TPFLEX-N4 10P-7/0.127-250 20591
TPFLEX-N4 13P-7/0.127-250 20591
TPFLEX-N4 15P-7/0.127-250 20591
TPFLEX-N4 17P-7/0.127-250 20591
TPFLEX-N4 20P-7/0.127-250 20591
TPFLEX-N4 25P-7/0.127-250 20591
TPFLEX-N4 30P-7/0.127-250 20591
TPFLEX-N4 32P-7/0.127-250 20591
TPFLEX-N 5P-7/0.127-250 20591
TPFLEX-N 8P-7/0.127-250 20591
TPFLEX-N 10P-7/0.127-250 20591
TPFLEX-N 13P-7/0.127-250 20591
TPFLEX-N 15P-7/0.127-250 20591
TPFLEX-N 17P-7/0.127-250 20591
TPFLEX-N 20P-7/0.127-250 20591
TPFLEX-N 25P-7/0.127-250 20591
TPFLEX-N 30P-7/0.127-250 20591
TPFLEX-N 32P-7/0.127-250 20591
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Logarithm Full width
(mm)
Center line color scheme Number with packs
(Units)
Center line coloring scheme overview
1 Piece(s)Available

10 Days or more

-105P12.7Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

11 Days or more

10168P20.3Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

11 Days or more

102010P25.4Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

10 Days or more

102613P33Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

11 Days or more

-3015P38.1Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

10 Days or more

103417P43.2Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

11 Days or more

104020P50.8Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

11 Days or more

105025P63.5Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

11 Days or more

106030P76.2Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

10 Days or more

-6432P81.3Brown - red - orange - yellow - green - blue - purple - gray - white - black-Repeat for 10 colors
1 Piece(s)Available

11 Days or more

10105P12.71st core red, 5th core green, others gray--
1 Piece(s)Available

11 Days or more

10168P20.31st core red, 5th core green, others gray--
1 Piece(s)Available

11 Days or more

102010P25.41st core red, 5th core green, others gray--
1 Piece(s)Available

11 Days or more

102613P331st core red, 5th core green, others gray--
1 Piece(s)Available

11 Days or more

103015P38.11st core red, 5th core green, others gray--
1 Piece(s)Available

11 Days or more

103417P43.21st core red, 5th core green, others gray--
1 Piece(s)Available

10 Days or more

104020P50.81st core red, 5th core green, others gray--
1 Piece(s)Available

10 Days or more

105025P63.51st core red, 5th core green, others gray--

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

106030P76.21st core red, 5th core green, others gray10-

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

-6432P81.31st core red, 5th core green, others gray10-
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Logarithm Full width
(mm)
Center line color scheme Number with packs
(Units)
Center line coloring scheme overview

Loading...

  1. 1

Basic Information

AWG size(AWG) 28 Rated voltage 150V Shield None
Representative standards UL Insulation body materials Soft vinyl chloride

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.