(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Folding-Screen Style OKIFLEX for 3 A

Folding-Screen Style OKIFLEX for 3 A

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The conductor (AWG24) used is thicker than normal types. Optimal for the wiring of vending machines and drive circuits that drive a relatively large current. Folding screen-style.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FLEX-S 16-7/0.2 7030 2651
FLEX-S 20-7/0.2 7030 2651
FLEX-S 26-7/0.2 7030 2651
FLEX-S 34-7/0.2 7030 2651
FLEX-S 40-7/0.2 7030 2651
FLEX-S 50-7/0.2 7030 2651
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of cores
(Core)
Full width
(mm)
1 Piece(s)Available

21 Days or more

101625.44
1 Piece(s)Available

11 Days or more

102031.8
1 Piece(s)Available

11 Days or more

102641.34
1 Piece(s)Available

11 Days or more

103454.06
1 Piece(s)Available

11 Days or more

104063.60
1 Piece(s)Available

11 Days or more

105079.50

Loading...

  1. 1

Basic Information

Total length(m) 61 AWG size(AWG) 24 Rated voltage 300V
Shield None Representative standards UL Insulation body materials Soft vinyl chloride
Center line color scheme 1st core red, 5th core green, others gray

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.